15-Amp, 120/277-Volt, Decora Brand Style Single-Pole, AC Combination Switch, Commercial Grade, Grounding, White, 5634-W
3 Amp, 24 Volt, Decora Plus Rocker Double-Throw Ctr-OFF Momentary Contact Single-Pole AC Quiet Switch, Commercial Grade, Self Grounding, 56081-2
30W (6A) USB Dual Type-C with Power Delivery (PD) In-Wall Charger with 15 Amp, 125 Volt Tamper-Resistant Outlet, T5635
Combination Decora Tamper Resistant Receptacle with LED Guide Light, 15A-125VAC, Single Pole, Neutral Required, White, T6525-W
Decora Combination Sensor Color Change Kit, DHDKT
Decora In-Wall Combination Humidity Sensor and Fan Control with Light Switch, 1/4 HP, Residential Grade, Single Pole/Single Pole, DHD05-1LW
Decora In-Wall Combination Occupancy Sensor with Fan Switch, 1/4 HP, Residential Grade, Single Pole/Single Pole, DOD05-1LW
Decora In-Wall Humidity Sensor and Fan Control Switch, 1/4 HP, Residential Grade, Single Pole, DHS05
Tamper-Resistant British Standard Receptacle Double Pole Switch, BSRDP-PW
Tamper-Resistant Rocker NEMA Combination Decora Switch and Receptacle, T5625
Type A & Type-C USB Charger/Tamper Resistant Receptacle, 15-Amp, T5633
Type A & Type-C USB Charger/Tamper Resistant Receptacle, 20-Amp, T5833
USB Charger/Tamper-Resistant Duplex Receptacle, 15-Amp, T5632
USB Charger/Tamper-Resistant Duplex Receptacle, 20-Amp, T5832