Menu
Cart 0
Decora Digital 600W Electronic Low Voltage Dimmer and Timer with Bluetooth Technology, DDE06-BLZ

Decora Digital 600W Electronic Low Voltage Dimmer and Timer with Bluetooth Technology, DDE06-BLZ

SKU:
  • $106.83


Decora Digital Electronic Low Voltage, dimmable LED and CFL Rocker-Slide Dimmer, 600VA-120VAC Electronic Low Voltage, 300W-120VAC Dimmable LED and CFL, 600W Incandescent, 60Hz,Single Pole and 3-Way/Multi-location control with LED locator and brightness display. White face assembled on device, Ivory and Light Almond faces included. Neutral wire required.

The next generation of lighting control technology is here with the new Decora® Digital Dimmer with Bluetooth® technology - a powerful device combining the best of Leviton dimmer and timer functions with today’s technology. Just use your smartphone or tablet and the Decora Digital Dimmer & Timer app to control, adjust and time lighting for daily activities or to ensure a “lived-in” look while away. Decora Digital Controls with Bluetooth technology provide local control within a 30 foot* range without the need of a hub, gateway or internet connection, bridging the gap between traditional dimmers and whole-house automation systems.

  • Designed for use with electronic low Voltage transformers, LED, CFL, incandescent Lighting loads
  • Combination dimmer, 24-hour programmable timer and countdown timer with Bluetooth technology to wirelessly control lights using a smartphone or tablet
  • APP provides local control within a 30-foot range without the need of a hub, gateway or internet connection
  • Compatible with 600W electronic low Voltage, 450W LED/CFL, 600W incandescent/halogen loads
  • Single pole or 3-way/multi-location control when used with the dd00r-dl Decora digital dimmer remote (sold separately)
For California residents, click here for Proposition 65 Warning.

We Also Recommend