15-Amp 125-Volt, Decora Duplex Receptacle, Residential Grade, Grounding, Various Colors, 5325
15-Amp 125-Volt, Decora Duplex Receptacle, Residential Grade, Self Grounding, Various Colors, 5325-S
15-Amp 125-Volt, Tamper Resistant, Decora Duplex Receptacle, Straight Blade, Grounding, T5325
15-Amp 125/250-Volt, Decora Universal Duplex Receptacle, Back and Side Wired, White/Ivory, 5825
15-Amp, 125-Volt, Tamper Resistant, Decora Duplex Receptacle, Straight Blade, Self Grounding, T5325-S
30W (6A) USB Dual Type-C/C Power Delivery Wall Outlet Charger with 20A Tamper-Resistant Outlet, T5835