Decora Smart Plug-in Dimmer with Z-Wave Plus Technology, DZPD3-2BW - 10-Pack
SKU:This bundle contains Ten (10) DZPD3-2BWs
When using a compatible Z-Wave enabled controller, you can schedule or dim your plug-in lamps from anywhere. Automate plug-in lamps and holiday lighting without any new wiring - simply plug in the device and enroll it to the hub. Features two-way status updating for immediate notification and precise automation scheduling. Reduce energy consumption, provide dramatic scene transitions, and utilize the wireless affordable plug-in for table and floor lamps. The Plug-In Dimmer with Z-Wave Technology (DZPD3) is ideal for any residential setting where remote dimming of LED/CFL (up to 100W) and incandescent (up to 300W) is needed. Also allows users to remotely control free-standing lamps individually or as part of a scene or zone grouping using compatible Z-Wave controllers.
- Works with Amazon Alexa for voice control (hub required, Alexa device and hub sold separately) as well as Vizia RF+ systems
- Compatible with Wink and SmartThings
- Z-Wave Plus Certified
- Provides polarized 300W-120VAC NEMA 5-15R grounding receptacle
- Provides manual ON/OFF/DIM/BRIGHT switching as well asmanual ON/OFF/DIM/BRIGHT switching
- Protected memory maintains ON/OFF status of loads and during minor power fluctuations
- Wall Plate not included
We Also Recommend