Menu
Cart 0

300-Watt Incandescent, 150-Watt LED/CFL Occupancy Sensor (Auto ON/Auto OFF), Single Pole, IPS02-1L

SKU:
  • $26.61


Lower electrical costs and add convenience to everyday living by replacing standard switches with occupancy sensors.

Leviton's IPS02 Occupancy Sensor Switch automatically turns the lights ON when you enter a room and OFF when you leave, convenient in rooms where you frequently enter and exit with your hands full. Ideal for use in laundry rooms, basements, storage areas, pantries and garages. In addition to the convenience of hands-free switching, this sensor ensures that the lights are not left ON unnecessarily for hours at a time. It uses passive infrared technology which responds to the infrared heat people naturally emit to monitor a specific area. When this heat is sensed, the lights will stay ON in the room. When you leave the room and this heat is no longer sensed the lights will automatically turn OFF. Leviton occupancy sensors can also detect when there is ample natural light in a space and will not automatically switch lights ON if not needed. Features time delay settings of 30 seconds, 5, 15, or 30 minutes for automatic OFF. Additionally, with a built-in override function, the device can be activated to operate as a vacancy sensor meaning lights must be manually switched ON but will automatically turn OFF when the room is vacated. Leviton occupancy sensors are a simple, cost effective way to automate a space in your home. Compatible with Decora screwless snap-on wallplates (sold separately).

  • Automatic ON/Automatic OFF provides 180-Degree field of view & 900 sq. ft. of coverage
  • 300W Incandescent/Halogen, 150W LED/CFL, 200VA Fluorescent, 1/6HP Motor loads
  • Ambient light sensitivity prevents lights from automatically turning ON when there is ample natural sunlight
  • Fits in standard wallbox & replaces single-pole wall switch. No Neutral wire required for installation but ground wire is required
  • 5-year limited warranty
For California residents, click here for Proposition 65 Warning.

We Also Recommend