Menu
Cart 0
Evr-Green® Mini, Level 2, Wall Mounted with Cord, EVBL2

Evr-Green® Mini, Level 2, Wall Mounted with Cord, EVBL2

SKU:
  • $626.51


The Evr-Green Mini is the smallest wall-mounted Level 2 EV charging station on the market. This EV charger has been designed specifically for those who are avoiding Level 2 adoption due to the upfront installation costs. However, Leviton always strongly recommends using a licensed electrician to install Electric Vehicle Supply Equipment along with any associated electrical enhancements to your home or building. The Evr-Green Mini comes standard with a 12-foot and optional 18-foot cable, and works with 30 amp circuits commonly found in residential garages. This reduces the cost of installation and permitting, and makes the new charging station the perfect solution for EV owners on the move.

  • Charging station can use an existing 30 Amp circuit, simply install a NEMA 6-30R receptacle for operation
  • Compact design, the enclosure weighs about 2 lbs. and can easily fit in the palm of your hand (excludes cord)
  • Included mounting bracket provides convenient docking location and is complaint with UL requirements - removable without any tools
  • Provides thermal, over and under current, over-voltage and short circuit protection
  • Enclosure is rated NEMA Type 6 for temporary submersion
  • Compatible with Leviton Cat. 5372 NEMA 6-30R Receptacle and Leviton Cat. 83026 Wallplate
  • Meets NEC Article 625.44 compliance of being fastened in place through the use of a bracket

 

For California residents, click here for Proposition 65 Warning.

We Also Recommend

Customer Reviews

No reviews yet Write a review