Menu
Cart 0
1000 Series DMX/Scene Controller, 6 Sub-Masters and (1) Master, 512 Channels of Control, N1000-6 - Leviton

1000 Series DMX/Scene Controller, 6 Sub-Masters and (1) Master, 512 Channels of Control, N1000-6

SKU:
  • $392.99


In its simplest application, this product can be used for recall of recorded scenes. Channel levels are set via the sub-masters in channel mode, or direct via the keypad. Additionally, scenes can record the channel levels per the incoming DMX control signal. In a more complex application, the 1000 series console can be used as both a scene controller and a backup console, offering immediate recall of a stored scene upon loss of DMX input control signal.

1000 Series dam/scene Controller, 6 Sub-Masters and (1) Master, 512 Channels of Control.

  • Applications: 512 Channel DMX Scene Controller, Backup DMX console, High School, Church, Performing Arts Centers, Rehearsal controller
  • LCD Power Save mode
  • Operates from included re-chargeable battery or from included power supply
  • Backup Console Mode - Scene fade and activation upon sudden loss of incoming DMX signal
  • Simple to use and easy to carry
For California residents, click here for Proposition 65 Warning.

We Also Recommend