Menu
Cart 0
24/48 Channel Console, 2 Manual Presets, 24 Memory scene 2 chases, NSI Micro-Plex with DMX, N7024-D00 - Leviton

24/48 Channel Console, 2 Manual Presets, 24 Memory scene 2 chases, NSI Micro-Plex with DMX, N7024-D00

SKU:
  • $953.80


The MC 7000 Series lighting consoles are simple and flexible with three operating modes. These consoles provide standard 2-scene preset operation, single scene wide mode for double channel capacity and memory scene operation mode. The MC 7000 Series is particularly well-suited to small theaters and stage performances. These products are so easy to program and operate, the instructions are silk-screened on the back of the units. 24/48 channel console, 2 manual presets, 24 memory scene 2 chases, NSI micro-plex with DMX. Master level slider used to proportionally vary the intensity of the console's current output levels Tap sync button allows chase rate to be adjusted "on the fly" 24 x 24 individual control channels in two scene 48 individual control channels and 24 flash memory scenes in wide mode 24 individual control channels and 24 user programmable memory scenes in memory mode

For California residents, click here for Proposition 65 Warning.

We Also Recommend