Menu
Cart 0
3000 Series 8 Channel DMX Controller, N3008-D - Leviton

3000 Series 8 Channel DMX Controller, N3008-D

SKU:
  • $285.00


The 3000 series of consoles is the perfect economical choice in lighting control product when a basic feature set is required. Offering either 4 or 8 channels of control, scene memory, and several chase options, these features provide easy lighting effects at the touch of a button. The 3000 series of consoles are designed to be easy to operate - many of the most often used features are documented on the bottom of the console. Connector pin outs are permanently screened next to the connector. When basic economical control is required, the 3000 series is the perfect choice. 3000 Series 8 Channel DMX Controller. Applications: Elementary School, Small Bands, Church, Any lighting control system with up to 8 control zones 8 dimming control channels 8 recordable scene memory Chaser functions: (2) selectable chases, channel chase, scene chase, speed control, direction control, audio input Bump buttons for each channel or scene

For California residents, click here for Proposition 65 Warning.

We Also Recommend