Menu
Cart 0
4 Channel, 1200 Watt/Channel 4800 Watt Max, Knockout, Dimmer/Relay System, DMX installed, Micro-Plex And 0-10V, 120V, N600P-D2K - Leviton

4 Channel, 1200 Watt/Channel 4800 Watt Max, Knockout, Dimmer/Relay System, DMX installed, Micro-Plex And 0-10V, 120V, N600P-D2K

SKU:
  • $860.70


DDS satellite dimmers are fully UL listed digital products that provide reliable, responsive performance with smooth, accurate dimming curves. Extensive epoxy encased toroidal filtering reduces the potential of dimmer generated noise. Individual channels are user assignable as dimmers or on/off relays for non-dim applications. All DDS Dimmers have built-in chase effects for stand-alone operation, perfect for all display type applications. 4 Channel, 1200 Watt/Channel 4800 Watt Max, Knockout, Dimmer/Relay System, DMX installed, Micro-Plex And 0-10V Analog Is Standard, 120V. 4 channels at 1200 watts 15 amp/3600 watt model with NEMA 5-15 household power cord connector or 20 amp/4800 watt model with NEMA 5-20 perpendicular blade power cord connector available Microprocessor digital phase control dimming or zero-crossing relay modes are user selectable (3600R is relay only) 400 micro-second toroidal filtering Control status indicator LED - Power on LED indicator - Individual channel function LEDs

For California residents, click here for Proposition 65 Warning.

We Also Recommend