{"title":"EV Charging","description":"","products":[{"product_id":"evr-green-evse-pedestal-mounting-pole-and-base-evped-2","title":"Evr-Green® EVSE Pedestal Mounting Pole and Base, EVPED-2","description":"\u003cp\u003eThe EVSE pedestal system can accommodate up to 2 charging stations enabling charging for two parking spots and the Evr-Green 320 Electric Vehicle Charging Station delivers an industry leading 15kW of power. The EVSE pedestal is perfect for auto dealerships, car rental agencies, city \u0026amp; township municipalities, health care facilities, educational institutions and any commercial or MDU setting.\u003c\/p\u003e\n\u003cp\u003eFeatures \u0026amp; Benefits:\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eAllows for one or two electric vehicle charging stations to be efficiently mounted on a single pedestal to save installation cost, space and time\u003c\/li\u003e\n\u003cli\u003eCompliant with Americans with Disabilities Act (ADA) recommended charge connect height of less than 48\" and greater than 24\"\u003c\/li\u003e\n\u003cli\u003eConstructed of durable powder coated steel to withstand environmental conditions\u003c\/li\u003e\n\u003cli\u003eConvenient docking station for charge connector ensures added connector protection\u003c\/li\u003e\n\u003cli\u003eInexpensive lockable and secure systems. Both the charging station and charge connector can be locked to prevent unauthorized use or removal\u003c\/li\u003e\n\u003c\/ul\u003e\u003cp\u003eFor more information please visit \u003ca href=\"http:\/\/www.leviton.com\"\u003ewww.leviton.com\u003c\/a\u003e\u003c\/p\u003e","brand":"Leviton EV Store","offers":[{"title":"Default Title","offer_id":18215957635,"sku":"EVPED-000-002","price":1047.74,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/1196\/6550\/products\/EVPED-2.jpg?v=1749059396"},{"product_id":"48-amp-level-2-electric-vehicle-charging-station-ev480","title":"Leviton Level 2 Electric Vehicle (EV) Charger, 48 Amp, 208\/240 VAC, 11.6 kW Output, 18' Charging Cable, Hardwired Charging Station, EV480","description":"\u003cmeta charset=\"utf-8\"\u003e\n\u003cdiv class=\"product__desc\" data-mce-fragment=\"1\"\u003e\n\u003cp data-mce-fragment=\"1\"\u003eEvr-Green Level 2 Electric Vehicle Charging Station, 48A, 208\/240 VAC, 11.6kW Output, J1772 Charge Connector, Replacement for EVR40-B2C, Includes Mounting Bracket and Pre-Attached Input Cable\u003c\/p\u003e\n\u003c\/div\u003e\n\u003cdiv class=\"product__desc\" data-mce-fragment=\"1\"\u003e\n\u003cul data-mce-fragment=\"1\"\u003e\n\u003cli data-mce-fragment=\"1\"\u003e\u003cspan data-mce-fragment=\"1\"\u003eFast and secure charging of any SAE J1772™ compatible electric vehicle\u003c\/span\u003e\u003c\/li\u003e\n\u003cli data-mce-fragment=\"1\"\u003e\u003cspan data-mce-fragment=\"1\"\u003eOptional access control: station comes with RFID disabled - simply tap RFID card to activate \u003c\/span\u003e\u003c\/li\u003e\n\u003cli data-mce-fragment=\"1\"\u003e\u003cspan data-mce-fragment=\"1\"\u003eCable design prevents cord from freezing and cracking in extreme weather\u003c\/span\u003e\u003c\/li\u003e\n\u003cli data-mce-fragment=\"1\"\u003e\u003cspan data-mce-fragment=\"1\"\u003eFor indoor and outdoor use with a thermoplastic, water-resistant enclosure rated NEMA Type 3R\u003c\/span\u003e\u003c\/li\u003e\n\u003cli data-mce-fragment=\"1\"\u003e\u003cspan data-mce-fragment=\"1\"\u003eEasy installation with pre-attached input cable and mounting hardware included\u003c\/span\u003e\u003c\/li\u003e\n\u003cli data-mce-fragment=\"1\"\u003e\u003cspan data-mce-fragment=\"1\"\u003eEnergy Star Certified\u003c\/span\u003e\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003c\/div\u003e\u003cp\u003eFor more information please visit \u003ca href=\"http:\/\/www.leviton.com\"\u003ewww.leviton.com\u003c\/a\u003e\u003c\/p\u003e","brand":"Leviton","offers":[{"title":"Default Title","offer_id":43446907076838,"sku":"EV480-002-000","price":935.96,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/1196\/6550\/products\/EV48W1000px.jpg?v=1749058352"},{"product_id":"32-amp-level-2-electric-vehicle-charging-station-ev320","title":"Level 2 Electric Vehicle (EV) Charger, 32 Amp, 208\/240 VAC, 7.6 kW Output, 18' Charging Cable, Hardwired Charging Station, EV320","description":"\u003cmeta charset=\"utf-8\"\u003e\n\u003cdiv class=\"product__desc\" data-mce-fragment=\"1\"\u003e\n\u003cdiv class=\"product__desc\"\u003e\n\u003cp\u003eEvr-Green Level 2 Electric Vehicle Charging Station, 32 A, 208\/240 VAC, 7.6kW Output, J1772 Charge Connector, Replacement for EVR30-B1C and EVR30-R2C,\u003cstrong\u003e \u003c\/strong\u003eIncludes Mounting Bracket and Pre-Attached Input Cable\u003c\/p\u003e\n\u003c\/div\u003e\n\u003cdiv class=\"product__desc\"\u003e\n\u003cul\u003e\n\u003cli\u003e\u003cspan\u003eFast and secure charging of any SAE J1772™ compatible electric vehicle\u003c\/span\u003e\u003c\/li\u003e\n\u003cli\u003e\u003cspan\u003eOptional access control; station comes with RFID disabled - simply tap RFID card to activate\u003c\/span\u003e\u003c\/li\u003e\n\u003cli\u003e\u003cspan\u003eCable design prevents cord from freezing and cracking in extreme weather\u003c\/span\u003e\u003c\/li\u003e\n\u003cli\u003e\u003cspan\u003eFor indoor and outdoor use with a thermoplastic, water-resistant enclosure rated NEMA Type 3R\u003c\/span\u003e\u003c\/li\u003e\n\u003cli\u003e\u003cspan\u003eEasy installation with pre-attached input cable and mounting hardware included\u003c\/span\u003e\u003c\/li\u003e\n\u003cli\u003e\u003cspan\u003eEnergy Star Certified\u003c\/span\u003e\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003c\/div\u003e\n\u003c\/div\u003e\n\u003cdiv class=\"product__desc\" data-mce-fragment=\"1\"\u003e\n\u003cul data-mce-fragment=\"1\"\u003e\u003c\/ul\u003e\n\u003c\/div\u003e\u003cp\u003eFor more information please visit \u003ca href=\"http:\/\/www.leviton.com\"\u003ewww.leviton.com\u003c\/a\u003e\u003c\/p\u003e","brand":"Leviton","offers":[{"title":"Default Title","offer_id":43470813331686,"sku":"EV320-002-000","price":869.01,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/1196\/6550\/files\/EV320-front.jpg?v=1749058348"},{"product_id":"single-mount-charging-station-pedestal-eped1","title":"Single Mount Charging Station Pedestal, EPED1","description":"\u003cdiv class=\"product__desc\"\u003e\n\u003cdiv class=\"product__desc\"\u003e\n\u003cdiv class=\"product__desc\"\u003e\n\u003cp\u003eSingle Mount Charging Station Pedestal for use only with Evr-Green EV320, EV32W, EV480, EV48W, EV800 and EV80W\u003cspan\u003e \u003c\/span\u003eLevel 2 Electric Vehicle Charging Stations. Mounting Hardware Included. Height: 54.92in.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003e\u003cspan\u003eAllows for one electric vehicle charging station to be mounted on a freestanding pedestal to save installation cost, space and time\u003c\/span\u003e\u003c\/li\u003e\n\u003cli\u003e\u003cspan\u003eCompliant with Americans with Disabilities Act (ADA) recommended charge connect height of less than 48” and greater than 24”\u003c\/span\u003e\u003c\/li\u003e\n\u003cli\u003e\n\u003cspan\u003eFor use only with Evr-Green \u003c\/span\u003eEV320, EV32W, EV480, EV48W, EV800 and EV80W\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003c\/div\u003e\n\u003c\/div\u003e\n\u003c\/div\u003e\n\u003cp\u003eFor more information please visit \u003ca href=\"http:\/\/www.leviton.com\"\u003ewww.leviton.com\u003c\/a\u003e\u003c\/p\u003e","brand":"Leviton","offers":[{"title":"Default Title","offer_id":43470821490918,"sku":"EPED1-000-000","price":825.42,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/1196\/6550\/products\/EPED1.jpg?v=1749058347"},{"product_id":"48-amp-level-2-electric-vehicle-charging-station-with-wi-fi-works-with-my-leviton-app-ev48w","title":"Leviton Level 2 Smart Electric Vehicle (EV) Charger with Wi-Fi, 48 Amp, 208\/240 VAC, 11.6 kW Output, 18' Cable, Hardwired Charging Station, EV48W","description":"\u003cdiv class=\"product__desc\"\u003e\n\u003cp\u003eEV Series Level 2 Electric Vehicle Charging Station, 48A, 208\/240 VAC, 11.6kW Output, J1772 Charge Connector, 18' Cord, Includes Mounting Bracket and Pre-Attached Input Cable, Optional RFID Control, Wi-Fi Compatible (Wi-Fi Function 802.11 b\/g\/n), \u003cspan\u003eReplacement for \u003cstrong\u003e\u003ca href=\"http:\/\/wcsprod.leviton.inc\/en\/products\/evr40-b2c\" target=\"_blank\"\u003eEVR40-B2C\u003c\/a\u003e\u003c\/strong\u003e\u003c\/span\u003e\u003c\/p\u003e\n\u003c\/div\u003e\n\u003cdiv class=\"product__desc\"\u003e\n\u003cul\u003e\n\u003cli\u003e\u003cspan\u003eSMART – Works with the My Leviton App via Wi-Fi, allowing you to take control of your entire home, from load center to lighting to EV charger.      \u003c\/span\u003e\u003c\/li\u003e\n\u003cli\u003e\u003cspan\u003eTHE BRAND YOU TRUST – Leviton has been in homes for over a century and electrifying vehicles for over a decade. Charge at ease with UL\/Energy Star Certified stations supported by a 24\/7 dedicated team           \u003c\/span\u003e\u003c\/li\u003e\n\u003cli\u003e\u003cspan\u003eFOR ANY APPLICATION – featuring a water-resistant enclosure rated NEMA Type 3R and a cable designed to prevent freezing and cracking in extreme weather, you can install both indoors and outdoors      \u003c\/span\u003e\u003c\/li\u003e\n\u003cli\u003e\u003cspan\u003eEASY TO INSTALL – benefit from major times savings with a pre-attached input cable and included mounting hardware. Note this station is hardwired and requires a 60 Amp breaker             \u003c\/span\u003e\u003c\/li\u003e\n\u003cli\u003e\u003cspan\u003eCHARGE ANY ELECTRIC VEHICLE – with an industry standard SAE J1772™ cable, the EV Series can charge any EV, including Audi, BMW, Ford, Honda, Subaru, and even Tesla with a Tesla-supplied adapter\u003c\/span\u003e\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003c\/div\u003e\u003cp\u003eFor more information please visit \u003ca href=\"http:\/\/www.leviton.com\"\u003ewww.leviton.com\u003c\/a\u003e\u003c\/p\u003e","brand":"Leviton","offers":[{"title":"Default Title","offer_id":43783639433446,"sku":"EV48W-000-000","price":1002.91,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/1196\/6550\/files\/EVCharger-EV32WwithApp.jpg?v=1749058323"},{"product_id":"level-2-smart-electric-vehicle-ev-charger-with-wi-fi-32-amp-208-240-vac-7-6-kw-output-18-cable-hardwired-charging-station-ev32w","title":"Level 2 Smart Electric Vehicle (EV) Charger with Wi-Fi, 32 Amp, 208\/240 VAC, 7.6 kW Output, 18' Cable, Hardwired Charging Station, EV32W","description":"\u003cdiv\u003e\n\u003cp class=\"ss-bd product__title\"\u003e32 Amp Level 2 Electric Vehicle Charging Station With Wi-Fi, Works with My Leviton App\u003c\/p\u003e\n\u003c\/div\u003e\n\u003cul class=\"a-unordered-list a-vertical a-spacing-mini\" data-mce-fragment=\"1\"\u003e\n\u003cli class=\"a-spacing-mini\" data-mce-fragment=\"1\"\u003e\u003cspan class=\"a-list-item\" data-mce-fragment=\"1\"\u003eSMART – Works with the My Leviton App via Wi-Fi, allowing you to take control of your entire home, from load center to lighting to EV charger.\u003c\/span\u003e\u003c\/li\u003e\n\u003cli class=\"a-spacing-mini\" data-mce-fragment=\"1\"\u003e\u003cspan class=\"a-list-item\" data-mce-fragment=\"1\"\u003eTHE BRAND YOU TRUST – Leviton has been in homes for over a century and electrifying vehicles for over a decade. Charge at ease with UL\/Energy Star Certified stations supported by a 24\/7 dedicated team\u003c\/span\u003e\u003c\/li\u003e\n\u003cli class=\"a-spacing-mini\" data-mce-fragment=\"1\"\u003e\u003cspan class=\"a-list-item\" data-mce-fragment=\"1\"\u003eFOR ANY APPLICATION – featuring a water-resistant enclosure rated NEMA Type 3R and a cable designed to prevent freezing and cracking in extreme weather, you can install both indoors and outdoors\u003c\/span\u003e\u003c\/li\u003e\n\u003cli class=\"a-spacing-mini\" data-mce-fragment=\"1\"\u003e\u003cspan class=\"a-list-item\" data-mce-fragment=\"1\"\u003eEASY TO INSTALL – benefit from major times savings with a pre-attached input cable and included mounting hardware. Note this station is hardwired and requires a 40 Amp breaker\u003c\/span\u003e\u003c\/li\u003e\n\u003cli class=\"a-spacing-mini\" data-mce-fragment=\"1\"\u003e\u003cspan class=\"a-list-item\" data-mce-fragment=\"1\"\u003eOPTIONAL ACCESS CONTROL (RFID) – each EV Series station comes with access control disabled. If you would like to limit access via RFID cards, simply tap your ADMIN card to activate\u003c\/span\u003e\u003c\/li\u003e\n\u003c\/ul\u003e\u003cp\u003eFor more information please visit \u003ca href=\"http:\/\/www.leviton.com\"\u003ewww.leviton.com\u003c\/a\u003e\u003c\/p\u003e","brand":"Leviton","offers":[{"title":"Default Title","offer_id":44060156264678,"sku":"EV32W-000-000","price":1041.92,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/1196\/6550\/files\/EV_Charger_-_EV32W_with_App-5.jpg?v=1750964962"},{"product_id":"level-2-electric-vehicle-ev-charging-station-40a-208-240-vac-9-6-kw-output-25-ft-charging-cable-nema-14-50p-plug-ev40p","title":"Level 2 Electric Vehicle (EV) Charging Station, 40A, 208\/240 VAC, 9.6 kW Output, 25 ft. Charging Cable, NEMA 14-50P Plug, EV40P","description":"\u003cul class=\"a-unordered-list a-vertical a-spacing-mini\"\u003e\n\u003cli class=\"a-spacing-mini\"\u003e\u003cspan class=\"a-list-item\"\u003eSMART – Works with the My Leviton App via Wi-Fi, allowing you to take control of your entire home, from load center to lighting to EV charger\u003c\/span\u003e\u003c\/li\u003e\n\u003cli class=\"a-spacing-mini\"\u003e\u003cspan class=\"a-list-item\"\u003eTHE BRAND YOU TRUST – Leviton has been in homes for over a century and electrifying vehicles for over a decade. Charge at ease with UL\/Energy Star Certified stations supported by a 24\/7 dedicated team\u003c\/span\u003e\u003c\/li\u003e\n\u003cli class=\"a-spacing-mini\"\u003e\u003cspan class=\"a-list-item\"\u003eFOR ANY APPLICATION – featuring a water-resistant enclosure rated NEMA Type 3R and a cable designed to prevent freezing and cracking in extreme weather, you can install both indoors and outdoors\u003c\/span\u003e\u003c\/li\u003e\n\u003cli class=\"a-spacing-mini\"\u003e\u003cspan class=\"a-list-item\"\u003eEASY TO INSTALL – benefit from major times savings with a pre-attached input cable and included mounting hardware. Note this station comes with a NEMA 14-50P Plug and works with Leviton 1450R and 1450W EV Charging Receptacles\u003c\/span\u003e\u003c\/li\u003e\n\u003cli class=\"a-spacing-mini\"\u003e\u003cspan class=\"a-list-item\"\u003eCHARGE ANY ELECTRIC VEHICLE – with an industry standard SAE J1772 cable, the EV Series can charge any EV, including Audi, BMW, Ford, Honda, Subaru, and even Tesla with an adapter\u003c\/span\u003e\u003c\/li\u003e\n\u003c\/ul\u003e\u003cp\u003eFor more information please visit \u003ca href=\"http:\/\/www.leviton.com\"\u003ewww.leviton.com\u003c\/a\u003e\u003c\/p\u003e","brand":"Leviton","offers":[{"title":"Default Title","offer_id":44385287143654,"sku":"EV40P-000-000","price":743.81,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/1196\/6550\/files\/EV40P-with-Phone.jpg?v=1749058041"},{"product_id":"nacsa-adapter-for-sae-j1772-electric-vehicle-ev-charging-stations","title":"NACSA Adapter for SAE J1772 Electric Vehicle (EV) Charging Stations","description":"\u003cul class=\"a-unordered-list a-vertical a-spacing-mini\" data-mce-fragment=\"1\"\u003e\n\u003cli class=\"a-spacing-mini\" data-mce-fragment=\"1\"\u003e\u003cspan class=\"a-list-item\" data-mce-fragment=\"1\"\u003eAllows EVs with NACS port to charge with J1772 charging stations\u003c\/span\u003e\u003c\/li\u003e\n\u003cli class=\"a-spacing-mini\" data-mce-fragment=\"1\"\u003e\u003cspan class=\"a-list-item\" data-mce-fragment=\"1\"\u003eNote: Charging station must be rated 60 Amps or lower\u003c\/span\u003e\u003c\/li\u003e\n\u003cli class=\"a-spacing-mini\" data-mce-fragment=\"1\"\u003e\u003cspan class=\"a-list-item\" data-mce-fragment=\"1\"\u003eAdapter can be used both indoors and outdoors\u003c\/span\u003e\u003c\/li\u003e\n\u003c\/ul\u003e\u003cp\u003eFor more information please visit \u003ca href=\"http:\/\/www.leviton.com\"\u003ewww.leviton.com\u003c\/a\u003e\u003c\/p\u003e","brand":"Leviton","offers":[{"title":"Default Title","offer_id":44425326690534,"sku":"NACSA-000-000","price":73.74,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/1196\/6550\/files\/NACSA.jpg?v=1749058038"},{"product_id":"48-amp-level-2-electric-vehicle-charging-station-charging-station-management-software-ev48g","title":"48 Amp Level 2 Electric Vehicle Charging Station Charging Station Management Software, EV48G","description":"\u003cp\u003eEV Series Pro Level 2 Electric Vehicle Charging Station, 48A, 208\/240 VAC, 11.6kW Output, J1772 Charge Connector, 18' Cord, Station comes with 2 RFID Cards and 1 Admin Card. Includes Mounting Bracket and Pre-Attached Input Cable. The station is HARDWIRED ONLY and Features AmpUp Charging Station Management Software. Leviton has been in homes for over a century and electrifying vehicles for over a decade. Charge at ease with UL\/Energy Star Certified stations supported by a 24\/7 dedicated team\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eMULTI-STATION, MULTI-SITE MANAGEMENT – Featuring AmpUp Management Software, these stations include real time analytics, the ability to set pricing groups and collect revenue, smart scheduling, advanced access control\/RFID, power load management, and more\u003c\/li\u003e\n\u003cli\u003eIMPROVED EXPERIENCE FOR EV DRIVERS - The AmpUp software makes EV charging effortless for drivers by providing the ability to locate charging stations, reserve spots, initiate sessions, and more\u003c\/li\u003e\n\u003cli\u003eFOR ANY APPLICATION – featuring a water-resistant enclosure rated NEMA Type 3R and a cable designed to prevent freezing and cracking in extreme weather, you can install both indoors and outdoors\u003c\/li\u003e\n\u003cli\u003eEASY TO INSTALL – benefit from major times savings with a pre-attached input cable and included mounting hardware. Note this station is hardwired and requires a 60 Amp breaker\u003c\/li\u003e\n\u003cli\u003eCHARGE ANY ELECTRIC VEHICLE – with an industry standard SAE J1772™ cable, the EV Series can charge any EV, including Audi, BMW, Ford, Honda, Subaru, and even Tesla with a Tesla-supplied adapter\u003c\/li\u003e\n\u003c\/ul\u003e\u003cp\u003eFor more information please visit \u003ca href=\"http:\/\/www.leviton.com\"\u003ewww.leviton.com\u003c\/a\u003e\u003c\/p\u003e","brand":"Leviton","offers":[{"title":"Default Title","offer_id":44703036440806,"sku":"EV48G-000-000","price":1973.5,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/1196\/6550\/files\/EV48G-and-EV80G.jpg?v=1749058032"},{"product_id":"48-amp-level-2-electric-vehicle-charging-station-charging-station-management-software-and-lcd-screen-ev48s","title":"48 Amp Level 2 Electric Vehicle Charging Station Charging Station Management Software and LCD Screen, EV48S","description":"\u003cp\u003eEV Series Pro Level 2 Electric Vehicle Charging Station, 48A, 208\/240 VAC, 11.6kW Output, J1772 Charge Connector, 18' Cord, Station comes with 2 RFID Cards and 1 Admin Card. Includes Mounting Bracket and Pre-Attached Input Cable. The station is HARDWIRED ONLY and Features AmpUp Charging Station Management Software and LCD Screen. Leviton has been in homes for over a century and electrifying vehicles for over a decade. Charge at ease with UL\/Energy Star Certified stations supported by a 24\/7 dedicated team\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eMULTI-STATION, MULTI-SITE MANAGEMENT – Featuring AmpUp Management Software, these stations include real time analytics, the ability to set pricing groups and collect revenue, smart scheduling, advanced access control\/RFID, power load management, and more\u003c\/li\u003e\n\u003cli\u003eIMPROVED EXPERIENCE FOR EV DRIVERS - The AmpUp software makes EV charging effortless for drivers by providing the ability to locate charging stations, reserve spots, initiate sessions, and more\u003c\/li\u003e\n\u003cli\u003eFOR ANY APPLICATION – featuring a water-resistant enclosure rated NEMA Type 3R and a cable designed to prevent freezing and cracking in extreme weather, you can install both indoors and outdoors\u003c\/li\u003e\n\u003cli\u003eEASY TO INSTALL – benefit from major times savings with a pre-attached input cable and included mounting hardware. Note this station is hardwired and requires a 60 Amp breaker\u003c\/li\u003e\n\u003cli\u003eCHARGE ANY ELECTRIC VEHICLE – with an industry standard SAE J1772™ cable, the EV Series can charge any EV, including Audi, BMW, Ford, Honda, Subaru, and even Tesla with a Tesla-supplied adapter\u003c\/li\u003e\n\u003c\/ul\u003e\u003cp\u003eFor more information please visit \u003ca href=\"http:\/\/www.leviton.com\"\u003ewww.leviton.com\u003c\/a\u003e\u003c\/p\u003e","brand":"Leviton","offers":[{"title":"Default Title","offer_id":44703840436454,"sku":"EV48S-000-000","price":2277.35,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/1196\/6550\/files\/EV48S-and-EV80S.jpg?v=1749058030"},{"product_id":"80-amp-level-2-electric-vehicle-charging-station-charging-station-management-software-ev80g","title":"80 Amp Level 2 Electric Vehicle Charging Station Charging Station Management Software, EV80G","description":"\u003cp\u003eEV Series Pro Level 2 Electric Vehicle Charging Station, 80A, 208\/240 VAC, 19.2kW Output, J1772 Charge Connector, 18' Cord, Station comes with 2 RFID Cards and 1 Admin Card. Includes Mounting Bracket and Pre-Attached Input Cable. The station is HARDWIRED ONLY and Features AmpUp Charging Station Management Software. Leviton has been in homes for over a century and electrifying vehicles for over a decade. Charge at ease with UL\/Energy Star Certified stations supported by a 24\/7 dedicated team\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eMULTI-STATION, MULTI-SITE MANAGEMENT – Featuring AmpUp Management Software, these stations include real time analytics, the ability to set pricing groups and collect revenue, smart scheduling, advanced access control\/RFID, power load management, and more\u003c\/li\u003e\n\u003cli\u003eIMPROVED EXPERIENCE FOR EV DRIVERS - The AmpUp software makes EV charging effortless for drivers by providing the ability to locate charging stations, reserve spots, initiate sessions, and more\u003c\/li\u003e\n\u003cli\u003eFOR ANY APPLICATION – featuring a water-resistant enclosure rated NEMA Type 3R and a cable designed to prevent freezing and cracking in extreme weather, you can install both indoors and outdoors\u003c\/li\u003e\n\u003cli\u003eEASY TO INSTALL – benefit from major times savings with a pre-attached input cable and included mounting hardware. Note this station is hardwired and requires a 100 Amp breaker\u003c\/li\u003e\n\u003cli\u003eCHARGE ANY ELECTRIC VEHICLE – with an industry standard SAE J1772™ cable, the EV Series can charge any EV, including Audi, BMW, Ford, Honda, Subaru, and even Tesla with a Tesla-supplied adapter\u003c\/li\u003e\n\u003c\/ul\u003e\u003cp\u003eFor more information please visit \u003ca href=\"http:\/\/www.leviton.com\"\u003ewww.leviton.com\u003c\/a\u003e\u003c\/p\u003e","brand":"Leviton","offers":[{"title":"Default Title","offer_id":44703860261094,"sku":"EV80G-000-000","price":3065.62,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/1196\/6550\/files\/EV48G-and-EV80G_1.jpg?v=1749058029"},{"product_id":"80-amp-level-2-electric-vehicle-charging-station-charging-station-management-software-and-lcd-screen-ev80s","title":"80 Amp Level 2 Electric Vehicle Charging Station Charging Station Management Software and LCD Screen, EV80S","description":"\u003cp\u003eEV Series Pro Level 2 Electric Vehicle Charging Station, 80A, 208\/240 VAC, 19.2kW Output, J1772 Charge Connector, 18' Cord, Station comes with 2 RFID Cards and 1 Admin Card. Includes Mounting Bracket and Pre-Attached Input Cable. The station is HARDWIRED ONLY and Features AmpUp Charging Station Management Software and LCD Screen. Leviton has been in homes for over a century and electrifying vehicles for over a decade. Charge at ease with UL\/Energy Star Certified stations supported by a 24\/7 dedicated team\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eMULTI-STATION, MULTI-SITE MANAGEMENT – Featuring AmpUp Management Software, these stations include real time analytics, the ability to set pricing groups and collect revenue, smart scheduling, advanced access control\/RFID, power load management, and more\u003c\/li\u003e\n\u003cli\u003eIMPROVED EXPERIENCE FOR EV DRIVERS - The AmpUp software makes EV charging effortless for drivers by providing the ability to locate charging stations, reserve spots, initiate sessions, and more\u003c\/li\u003e\n\u003cli\u003eFOR ANY APPLICATION – featuring a water-resistant enclosure rated NEMA Type 3R and a cable designed to prevent freezing and cracking in extreme weather, you can install both indoors and outdoors\u003c\/li\u003e\n\u003cli\u003eEASY TO INSTALL – benefit from major times savings with a pre-attached input cable and included mounting hardware. Note this station is hardwired and requires a 100 Amp breaker\u003c\/li\u003e\n\u003cli\u003eCHARGE ANY ELECTRIC VEHICLE – with an industry standard SAE J1772™ cable, the EV Series can charge any EV, including Audi, BMW, Ford, Honda, Subaru, and even Tesla with a Tesla-supplied adapter\u003c\/li\u003e\n\u003c\/ul\u003e\u003cp\u003eFor more information please visit \u003ca href=\"http:\/\/www.leviton.com\"\u003ewww.leviton.com\u003c\/a\u003e\u003c\/p\u003e","brand":"Leviton","offers":[{"title":"Default Title","offer_id":44703865766118,"sku":"EV80S-000-000","price":3340.82,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/1196\/6550\/files\/EV48S-and-EV80S_1.jpg?v=1749058028"},{"product_id":"electric-vehicle-charging-pedestal-foundation-ebase","title":"Electric Vehicle Charging Pedestal Foundation, EBASE","description":"\u003cp\u003eDirect-Bury Mounting Foundation for all Leviton Level 2 EV Charging Pedestals. For Use With Leviton EPED1 and EPED2. Foundation base eliminates the need to wait for concrete to cure before installing the EV charging pedestal. This allows for easy installs and easy maintenance\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eEliminates the need to wait for concrete to cure before installing the EV charger, expediting project timelines\u003c\/li\u003e\n\u003cli\u003eEasy maintenance, repairs, and replacements due to the foundations accessible top plate\u003c\/li\u003e\n\u003cli\u003eCreate EV-Ready\/EV-Capable infrastructure: simply install the foundation and transition when desired by mounting an EV charging pedestal\u003c\/li\u003e\n\u003cli\u003eManufactured from durable, weather-resistant polypropylene to withstand the elements\u003c\/li\u003e\n\u003c\/ul\u003e\u003cp\u003eFor more information please visit \u003ca href=\"http:\/\/www.leviton.com\"\u003ewww.leviton.com\u003c\/a\u003e\u003c\/p\u003e","brand":"Leviton","offers":[{"title":"Default Title","offer_id":44703882346726,"sku":"EBASE-000-000","price":1084.64,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/1196\/6550\/files\/EBASE_angle_with_Plate_002.jpg?v=1749058026"},{"product_id":"bundle-of-ev-series-smart-home-level-2-electric-vehicle-ev-charging-station-and-50-amp-heavy-duty-ev-charging-receptacle-outlet-ev40p-and-1450r","title":"EV Series Smart Home Level 2 Charging Station with Heavy-Duty EV Charging Receptacle Outlet","description":"\u003cp\u003e\u003cspan style=\"font-size: 11.0pt; font-family: 'Calibri',sans-serif; mso-fareast-font-family: Aptos; mso-fareast-theme-font: minor-latin; mso-ligatures: standardcontextual; mso-ansi-language: EN-US; mso-fareast-language: EN-US; mso-bidi-language: AR-SA;\"\u003eBundle includes one Leviton EV40P Level 2 Smart Charging Station (40 Amp, 9.6 kW Output, 25' Cable, NEMA 14-50P Plug) and one Leviton 1450 50 Amp EV Charging Receptacle\/Outlet\u003c\/span\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003e\u003cspan style=\"font-family: 'Calibri',sans-serif; mso-fareast-font-family: 'Times New Roman';\"\u003eSIMPLIFY YOUR CHARGE – Bundle includes EV Charging Station and EV Charging Station Receptacle\/Outlet – everything you need to start your smart charging!\u003c\/span\u003e\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003e\u003cspan style=\"font-family: 'Calibri',sans-serif; mso-fareast-font-family: 'Times New Roman';\"\u003eEASY TO INSTALL – benefit from major times savings with a pre-attached input cable and included mounting hardware. Note this station comes with a NEMA 14-50P Plug, compatible with Leviton 1450R \u003c\/span\u003e\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003e\u003cspan style=\"font-family: 'Calibri',sans-serif; mso-fareast-font-family: 'Times New Roman';\"\u003eSMART – Station works with the My Leviton App via Wi-Fi, allowing you to take control of your entire home, from load center to lighting to EV charger\u003c\/span\u003e\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003e\n\u003cspan style=\"font-family: 'Calibri',sans-serif; mso-fareast-font-family: 'Times New Roman';\"\u003eTHE BRAND YOU TRUST – Leviton has been in homes for over a century and electrifying vehicles for over a decade. Charge at ease with UL\/Energy Star Certified stations supported by a 24\/7 dedicated team\u003c\/span\u003e\u003cspan style=\"font-size: 11.0pt; font-family: 'Calibri',sans-serif; mso-fareast-font-family: Aptos; mso-fareast-theme-font: minor-latin; mso-ligatures: standardcontextual; mso-ansi-language: EN-US; mso-fareast-language: EN-US; mso-bidi-language: AR-SA;\"\u003e\u003c\/span\u003e\n\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"Leviton","offers":[{"title":"Default Title","offer_id":45363324387558,"sku":null,"price":725.0,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/1196\/6550\/files\/EV40P-Plugged-In_2_002.jpg?v=1749057924"},{"product_id":"48-amp-dual-port-level-2-electric-vehicle-charging-station-charging-station-management-software-and-lcd-screen-ev48s-dp","title":"48 Amp Dual Port Level 2 Electric Vehicle Charging Station Charging Station Management Software and LCD Screen, EV48S-DP","description":"\u003cp\u003e\u003cspan\u003eEV Series Pro Dual Port Level 2 Electric Vehicle Charging Station, 48A, 208\/240 VAC, 11.6kW Output, J1772 Charge Connector, 25' Cord, Includes Mounting Bracket and Pre-Attached Input Cable, HARDWIRED ONLY, Features AmpUp Charging Station Management Software and LCD Screen, Features Dual Power Output, OCCP 2.0 Compliant. CTEP Compliant, IS015118-2 Compliant\u003c\/span\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eMULTI-STATION, MULTI-SITE MANAGEMENT FOR SITE HOSTS – Featuring AmpUp Charging Station Management Software, these stations include real time analytics, the ability to set pricing groups and collect revenue, smart scheduling, advanced access control\/RFID, power load management, automated reporting, and more\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eDUAL POWER OUTPUT - Get up to 48 Amps per port!\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eIMPROVED EXPERIENCE FOR EV DRIVERS - The AmpUp software makes EV charging effortless for drivers by providing the ability to locate charging stations, reserve spots, initiate sessions, and more\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eTHE BRAND YOU TRUST – Leviton has been in homes for over a century and electrifying vehicles for over a decade. Charge at ease with UL\/Energy Star Certified stations supported by a 24\/7 dedicated team\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eFOR ANY APPLICATION – featuring a water-resistant enclosure rated NEMA Type 3R and a cable designed to prevent freezing and cracking in extreme weather, you can install both indoors and outdoors\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eCHARGE ANY ELECTRIC VEHICLE – with an industry standard SAE J1772™ cable, the EV Series can charge any EV, including Audi, BMW, Ford, Honda, Subaru, and even Tesla with Leviton's NACS Adapter (part number NACSA)\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003eFor more information please visit \u003ca href=\"http:\/\/www.leviton.com\"\u003ewww.leviton.com\u003c\/a\u003e\u003c\/p\u003e","brand":"Leviton","offers":[{"title":"Default Title","offer_id":45658708672742,"sku":"EV48S-001-0DP","price":4708.15,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/1196\/6550\/files\/EV-Series-Dual-Port2.jpg?v=1749057835"},{"product_id":"dual-mount-charging-station-pedestal-front-back-eped2","title":"Dual Mount Charging Station Pedestal, Front\/Back, EPED2","description":"\u003cp\u003eDual Mount Charging Station Pedestal for use only with Evr-Green\u003cu\u003e\u003cspan\u003e \u003c\/span\u003e\u003c\/u\u003eEV320, EV32W, EV480, EV48W, EV800 and EV80W. Level 2 Electric Vehicle Charging Stations. Front\/Back Mounting. Mounting Hardware Included. Height: 54.92in.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003e\u003cspan\u003eAllows for two electric vehicle charging stations to be mounted front\/back on a freestanding pedestal to save installation cost, space and time\u003c\/span\u003e\u003c\/li\u003e\n\u003cli\u003e\u003cspan\u003eCompliant with Americans with Disabilities Act (ADA) recommended charge connect height of less than 48” and greater than 24”\u003c\/span\u003e\u003c\/li\u003e\n\u003cli\u003e\n\u003cspan\u003eFor use only with Evr-Green \u003c\/span\u003eEV320, EV32W, EV480, EV48W\u003ca href=\"http:\/\/en\/products\/EV48W\"\u003e,\u003c\/a\u003e EV800 and EV80W\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003eFor more information please visit \u003ca href=\"http:\/\/www.leviton.com\"\u003ewww.leviton.com\u003c\/a\u003e\u003c\/p\u003e","brand":"Leviton","offers":[{"title":"Default Title","offer_id":45658714734822,"sku":"EPED2-000-000","price":1099.93,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/1196\/6550\/files\/EPED2.jpg?v=1749057834"}],"url":"https:\/\/store.leviton.com\/collections\/ev-charging-1.oembed?page=2","provider":"Leviton","version":"1.0","type":"link"}