SmartlockPro Dual Function AFCI/GFCI Receptacle, 15-Amp, 125-Volt, AGTR1
SmartlockPro Dual Function AFCI/GFCI Receptacle, 20-Amp, 125-Volt, AGTR2
Self-Test SmartlockPro Slim GFCI Tamper-Resistant Receptacle with Guidelight and LED Indicator, 15-Amp, GFNL1
SmarTest Self-Test SmartlockPro Slim GFCI Tamper-Resistant Receptacle with LED Indicator, 15-Amp, GFTR1
SmarTest Self-Test SmartlockPro Slim GFCI Tamper-Resistant Receptacle with LED Indicator, 20-Amp, GFTR2
Self-Test SmartlockPro Slim GFCI Non-Tamper Resistant Receptacle with LED Indicator, 15-Amp, GFNT1
Self-Test SmartlockPro Slim GFCI Non-Tamper Resistant Receptacle with LED Indicator, 20-Amp, GFNT2
Self-Test SmartlockPro Slim GFCI Weather Resistant and Tamper Resistant Receptacle with LED Indicator, 15-Amp, GFWT1
Self-Test SmartlockPro Slim GFCI Weather Resistant and Tamper Resistant Receptacle with LED Indicator, 20-Amp, GFWT2
Self-Test Right Angle Plug-In GFCI, 15 Amp, 120 Volt, Automatic Reset, GSRA1
20-Amp, 125-Volt, Hospital Grade Slim GFCI Duplex Receptacle, Wallplate Included, GFNT2-HG
Self-Test Cord Set GFCI, 20 Amp, 120 Volt, 3 Foot, Manual Reset, GSCM2-3C
Portable Automatic Reset GFCI Cord Set, 15-Amp, 125V, 37 ft. Cord, GFA15-37E
Self-Test Cord Set GFCI, 15 Amp, 120 Volt, 3 Foot, Manual Reset, GSCM1-3C
15 Amp, 125 Volt Receptacle/Outlet, 20 Amp Feed-Through, Self-test SmartlockPro Slim Weather-Resistant GFCI - White, GFWR1-W
15 Amp, 125 Volt Receptacle/Outlet, 20 Amp Feed-Through, Tamper-Resistant, Self-test SmartlockPro GFCI with Audible Trip Alert, GFTA1
SmartlockPro GFCI Duplex Receptacle Outlet, Extra Heavy-Duty Hospital Grade, GFNT1-HGI
Self-Test SmartockPro Slim GFCI Combination Switch Tamper-Resistant Receptacle with LED Indicator, 15-Amp, GFSW1
Self-Test SmartlockPro Slim Blank Face GFCI Receptacle with LED Indicator, 20-Amp, GFRBF
Self-Test SmartlockPro Slim GFCI Tamper Resistant Receptacle with Guidelight and LED Indicator, 20-Amp, GFNL2