Menu
Cart 0

Decora Smart Wi-Fi 1000W Universal LED/Incandescent Dimmer, DW1KD-1BZ

SKU:
  • $68.74


Easily replace your existing single pole or multi-way dimmer with the new Leviton 1000W Universal LED/Incandescent Decora Smart Wi-Fi Dimmer to allow control from anywhere. Use the free My Leviton iOS or Android app to add/name devices and to control them individually or as a room with a single button push. Create schedules, scenes, and customize your experience with adjustable fade rates, maximum/minimum illumination levels, and more if desired.

Add an Amazon Alexa device to use voice commands like, “Alexa, turn outdoor lights on”. Or, add a Google Assistant device to say, “Ok Google, turn [Everything] On”.

Leverages the Leviton Decora form factor with matching color change kits, multi-way devices, wallplates and more. Rated for dimmable LED and CFL loads up to 450W, incandescent loads up to 1000W, or fluorescent loads up to 1000VA, neutral wire required. A five year limited warranty supports Leviton Decora Smart Wi-Fi products.

  • Control your lights from anywhere using the free my Leviton app for iOS and Android, no hub required
  • Voice control: “Alexa, turn outdoor lights to 50%” or “Ok Google, turn [Everything] On” (Google and Amazon devices sold separately).
  • Integrate with IFTTT, utilize auto-shutoff in closets, hallways and bathrooms; plus engage home vs. away to enact randomization of lighting control.
  • Simplify control of your home – automate based on time schedule or Sunrise/Sunset, easily Group your devices into rooms, and create Lighting scenes
  • Rated for dimmable LED and CFL loads up to 450W, incandescent loads up to 1000W, or fluorescent ballast loads up to 1000Va
  • Facilitates multi-location (3-way) dimming using up to 4 remote units (DD00R-DL)
  • Designed and engineered in USA; the complete solution (hardware, app and cloud) is manufactured by Leviton
  • Wall Plate not included
  • Light Almond faceplate included
  • Requires neutral wire
For California residents, click here for Proposition 65 Warning.

We Also Recommend

Customer Reviews

No reviews yet Write a review