Menu
Cart 0

Decora Smart Wi-Fi Mini Plug-in Outlet, DW15P-1BW

SKU:
  • $29.99


Start automating and controlling your small appliances, fans and motors using this smart plug. Use the free My Leviton iOS or Android app to add/name devices and to control them individually or as a room with a single button push. Create schedules, scenes and customize your experience as desired. Add an Amazon Alexa or Google Assistant device to use voice commands like, "Alexa, turn the floor fan on". Rated for motor loads up to 3/4 HP including appliances, lamps, fans, fountains and more no new wiring required.

Customize your experience with adjustable fade rates, maximum/minimum illumination levels, and more if desired. Ideal for any residential setting where remote ON/OFF switching of appliances, motor loads up to 3/4 HP, or freestanding lights, including LED, Incandescent, Inductive, Fluorescent or Compact Fluorescent loads is needed. Typical applications include switching of lamps, portable fans, kitchen appliances, indoor fountains and more.

Reduce energy consumption, provide dramatic scene transitions, and utilize the affordable plug-in for wireless control of lamps, small appliances, holiday lighting and more.

  • Compatible with 2.4 GHz and 5 GHz networks
  • Schedule your lights, fans, electronics and small appliances to turn on when you want them including sunrise/sunset, easily create fun lighting scenes, or use your voice to ask Alexa or Google to turn off all lights
  • Control your home from anywhere - no hub required - simply plug-in the mini outlet to any grounded receptacle
  • Truly smart – your pre-set schedules live inside each smart plug, so your schedules always run as expected
  • Download the free My Leviton app to control up to 20 residences, 99 smart devices, 50 rooms, 50 scenes, 50 activities, and 50 schedules per account, plus adjust fade rates, LED activity, and more
  • Works with Alexa, Google Assistant, Nest, IFTTT, Samsung SmartThings and more
  • Designed, engineered, and supported by Leviton in USA

Decora Smart devices are designed for countries which follow NEMA standards including the United States, Canada and parts of South America.

 

For California residents, click here for Proposition 65 Warning.

We Also Recommend