15-Amp 120/277-Volt, Decora Rocker Lighted Handle, Illuminated Off 3-Way AC Quiet Switch, Residential Grade, Grounding, 5613-2
SKU:Featuring a look and feel that qualify them as modern classics, Decora Designer Rocker Switches add so much at a modest cost that no home should be without them. Their sleek simplicity and smooth, quiet operation stem from quality materials fitted to tight tolerances and finished with great care, ensuring years of trouble-free service. Easy to wire, they work with tungsten, fluorescent and resistive loads. Legendary Decora Designer Rocker Switches come in a variety of colors to harmonize with any decor. Their sturdy construction and dependable performance are everything you'd expect from the pre-eminent switch maker.
15 Amp, 120/277 Volt, Decora Rocker Lighted Handle, Illuminated Off 3-Way AC Quiet Switch, Residential Grade, Grounding.
- Illuminated switch rocker illuminates when load is OFF
- Illuminated switch does not require a neutral
- Switch frame shields against dust and fits in wallplate to prevent rocker binding
- Terminal screws accept up to No. 12 AGW and Quickwire push-in terminals accept No. 14 AWG solid copper wire only
- Sturdy construction for long service life
This switch is compatible with incandescent loads only and is not recommended for use with LED or CFL lamps.
We Also Recommend