Menu
Cart 0
15 Amp 3-Way Toggle Light Switch, Clear, 1463-LC - Leviton

15-Amp, 3-Way Toggle Light Switch, Clear, 1463-LC

SKU:
  • $7.29


The Leviton 15 Amp 3-Way Light Switch features a clear design that illuminates when turned off to help you locate the switch in dark rooms. This switch is designed to replace 15 Amp 3-way switches and provide light control from 2 locations. It can be used in a 3-way circuit in conjunction with a second 3-way switch.

  • Illuminated when off for easy location in the dark
  • Replaces any 15A 3-way switch
  • Controls lights from 2 locations
  • (2) 3-way switches must be used in 3-way circuit
  • Clear switch is illuminated when off for easy location in the dark

This switch is compatible with incandescent loads only and is not recommended for use with LED or CFL lamps.

For California residents, click here for Proposition 65 Warning.

We Also Recommend

Customer Reviews

No reviews yet Write a review