Menu
Cart 0
15-Amp Single Pole, Decora Illuminated Switch, Ivory, 5611-2IS - Leviton

15-Amp Single Pole, Decora Illuminated Switch, Ivory, 5611-2IS

SKU:
  • $14.23


Featuring a look and feel that qualify them as modern classics, Decora brand designer Rocker Switches add so much at a modest cost that no fine home should be without them. Their sleek simplicity and smooth, quiet operation stem from quality materials fitted to tight tolerances and finished with great care, ensuring years of trouble-free service. Easy to wire, they work with tungsten, fluorescent and resistive loads. From legendary Decora brand designer Rocker Switches to traditional toggle switches, Leviton has a switch for any need, in colors to harmonize with any decor. Their sturdy construction and dependable performance are everything you'd expect from the pre-eminent switch maker.

15-Amp, 120-Volt, Decora Rocker AC Quiet Switch, Single-Pole, Residential Grade, Illuminated When Off, Grounding, Quickwire Push-In and Side Wired, Ivory.

Decora is a registered trademark of Leviton Mfg. Co., Inc.

  • Switch frame shields against dust and fits in wallplate to prevent rocker binding
  • Terminal screws accept up to No. 12 AWG copper or copper-clad wire
  • Quickwire push-in terminals accept No. 14 AWG solid copper wire only
  • Sturdy construction for long service life
  • Full-rated current capacity with tungsten, fluorescent or resistive loads.
  • Motor capacity is 80-percent of switch rating
For California residents, click here for Proposition 65 Warning.

We Also Recommend

Customer Reviews

No reviews yet Write a review