Menu
Cart 0

Decora Rocker Slide Mark 7 Dimmer for 0-10VDC Fluorescent loads or LED Power Supply, DS710-10Z

SKU:
  • $75.15


Leviton Decora Rocker Slide Dimmers provide smooth, slide-action, full-range dimming for incandescent, dimmable LEDs, dimmable CFLs, halogen, magnetic low voltage (MLV), electronic low voltage (ELV) and fluorescent loads. The line also includes a Fan Speed Control. Decora Rocker Slide Controls are designed for both single pole (one location) and 3-way (two location) applications. They feature our hallmark Decora rocker switch that provides preset ON/OFF switching and a smooth, integrated slide bar for fine adjustment of lighting levels. With a new, streamlined style, the Decora dimmers and fan speed control complement any interior design and are compatible with other Decora devices.

  • Dual voltage rating: 1200VA-120VAC/1500VA-277VAC
  • Aesthetically pleasing design with rocker switch with integrated linear full-range slide control for easy, precise operation
  • Rocker switch preserves the selected brightness setting
  • Use with LED fixtures using 0-10VDC Power Supplies. No power pack required.
  • 50ma maximum sink current
  • Packaged with Ivory/Light Almond color change kits
For California residents, click here for Proposition 65 Warning.

We Also Recommend