Leviton Preferred Surge Protective Device Bundle
SKU:It takes more than power strips or surge protective panels to safeguard your home and electronic devices!
A common misconception many homeowners have is that they can protect their home from voltage surges simply by plugging their TV or computer into a power strip or just installing a surge protective panel.
However, surge protective panels or strips alone are not enough to fight damaging power surges. A power surge will travel through any wire into a house, leaving common appliances and sensitive electronic equipment vulnerable to serious damage.
To begin implementing whole house surge protection in your home, we recommend installing the Leviton 51120-1 at your electrical panel, and installing Leviton surge protective outlets and power strips anywhere you have sensitive electronic equipment. Leviton now offers a starter bundle to help build your whole house surge protection network today!
To add additional surge protective power strips or outlets to your order select them from the accessory section below.
This bundle contains the following items:
- One (1) 120/240 Volt Panel Protector, 4-Mode Protection, Light Commercial/Residential Grade, In NEMA 1 Enclosure, 51120-1
- One (1) 15 Amp, 125 Volt, Duplex Decora Tamper-Resistant Surge Protective Receptacle, LED Indicator Light, Audible Alarm, White, T7280-W
- One (1) Office Grade Surge Strip, 6 Outlets, 6-Foot Cord, For General Home and Office Use, S1000-PS
We Also Recommend