Menu
Cart 0
Incandescent Relay Occupancy Sensor, 600-Watt, Single Pole, IPS05-1LZ - Leviton

Incandescent Relay Occupancy Sensor, 600-Watt, Single Pole, IPS05-1LZ

SKU:
  • $38.03


Leviton's new line of occupancy and vacancy sensors combines state-of-the-art technology with new aesthetics to provide optimal management of lighting and motor loads and a choice of either manual-on (vacancy sensor) or automatic-on (occupancy sensor) switching. These energy-saving sensors are engineered to ensure that lights/motors will turn on manually or automatically and turn off automatically when motion is no longer detected within the covered range. All models are designed to fit in a standard wall box, have screw terminals for easy installation and most do not require a neutral wire for connection. They feature a time delay setting which allows users the option to delay the lights/motor load from switching off for 30 seconds to 5, 15, or 30 minutes. Featured in the new line is the IPVD6/IPSD6, a dimming sensor providing users the ability to easily adjust lighting levels of compatible dimmable LED, dimmable CFL and Incandescent lamps for energy-efficiency and ambiance. A built-in advanced starting technology ensures instant start-up for hard-to-start CFLs. In addition to the dimming sensor, the new line offers a selection of occupancy and vacancy sensors with specifications to meet any requirement. The single pole IPV05/IPS05 and single pole or 3-way IPS15/IPV15 models are ideal for controlling motor loads such as exhaust fans as well as higher wattage lighting loads. They are relay-based, easily replace a standard switch, and discrete in appearance. Features and Benefits: Provides 180-degree field of view and 900 sq. ft. of coverage, suitable for use in large areas such as basements, garages and living rooms Ideal for lighting loads, bath fans and other motor controls throughout the home Compatible with LED, CFL, incandescent and fluorescent loads Includes 3 changeable color faces; white, ivory, and light almond Five-year limited warranty

For California residents, click here for Proposition 65 Warning.

We Also Recommend

Customer Reviews

No reviews yet Write a review