25 Amp, 2-Pole Plug-on Standard Branch Circuit Breaker, 120/240 VAC, LB225
SKU:Leviton Circuit Breakers provide overload and short-circuit protection and feature an all plug-on design. All hot and neutral wires terminate at custom lugs in the panel, not at the circuit breaker, so the entire panel can be wired at rough-in without circuit breakers installed. Branch circuit breakers can be easily plugged-on at final installation. They also feature color indicators in the handle to easily see operational status at-a-glance.
*An all plug-on design - no wiring to the circuit breaker (applications up to 60A when using copper wire or 50A when using aluminum wire)
*More precise trips based on current, even in extreme temperatures: -40ºC to 85ºC, without re-rating
*Color indicators in the handle to easily see operational status at-a-glance.
*White color and rocker style handle with lower actuation force required for switching brings a familiar look and feel for a more comfortable user experience
*10kA short-circuit rating
We Also Recommend