Decora Digital Fan Speed Control with Bluetooth Technology, DDF01-BLZ - 5-Pack
SKU:This multipack includes Five (5) DDF01-BLZ's
The next generation of fan speed control technology is here with the new Decora® Digital Fan Speed Control with Bluetooth® technology - a powerful device combining the best of Leviton fan speed control and timer functions with today’s technology. Just use your smartphone or tablet and the Decora Digital Dimmer & Timer app to control, adjust and time ceiling fans for daily activities or to enhance comfort levels. Decora Digital Controls with Bluetooth technology provide local control within a 30 foot* range without the need of a hub, gateway or internet connection, bridging the gap between traditional dimmers and whole-house automation systems.
- Ivory and Light Almond faces included
- Digital circuitry
- Ability to set maximum fan speed level for energy savings
- Compatible with Apple and Android smartphones or tablets
- Uses simple, intuitive on-screen menu options
- Individually control and program ceiling fans within the home
- Each device can be uniquely named for easy identification
- Flexibility to program timed events weekdays, weekends or any combination of days at set or random times
- Astronomical clock automatically adjusts to local sunrise/sunset times
- Automatic daylight saving time adjustment
- Countdown sleep timer can be set for up to 12 hours
- LED locator light can be turned off via app
- Fan Level brightness display can be turned off via app
- Single pole or 3-way/multi-location control with Decora Digital remote (sold separately)
- No fins for multi-gang installation
- Built-in radio/TV interference filter
- Neutral wire required
For California residents, click here for Proposition 65 Warning.
We Also Recommend