Menu
Cart 0
Decora Smart Plug-in Dimmer with Z-Wave Technology, DZPD3-2BW - 5-Pack - Leviton

Decora Smart Plug-in Dimmer with Z-Wave Plus Technology, DZPD3-2BW - 5-Pack

SKU:
  • $189.00
  • Save $33.35


This bundle contains Five (5) DZPD3-2BWs

When using a compatible Z-Wave enabled controller, you can schedule or dim your plug-in lamps from anywhere. Automate plug-in lamps and holiday lighting without any new wiring - simply plug in the device and enroll it to the hub. Features two-way status updating for immediate notification and precise automation scheduling. Reduce energy consumption, provide dramatic scene transitions, and utilize the wireless affordable plug-in for table and floor lamps. The Plug-In Dimmer with Z-Wave Technology (DZPD3) is ideal for any residential setting where remote dimming of LED/CFL (up to 100W) and incandescent (up to 300W) is needed. Also allows users to remotely control free-standing lamps individually or as part of a scene or zone grouping using compatible Z-Wave controllers.

  • Works with Amazon Alexa for voice control (hub required, Alexa device and hub sold separately) as well as Vizia RF+ systems
  • Compatible with Wink and SmartThings
  • Z-Wave Plus Certified
  • Provides polarized 300W-120VAC NEMA 5-15R grounding receptacle
  • Provides manual ON/OFF/DIM/BRIGHT switching as well asmanual ON/OFF/DIM/BRIGHT switching
  • Protected memory maintains ON/OFF status of loads and during minor power fluctuations
  • Wall Plate not included
For California residents, click here for Proposition 65 Warning.

We Also Recommend