Decora Smart Plug-in Outlet with Z-Wave Plus Technology, DZPA1-2BW - 10-Pack
SKU:This bundle contains Ten (10) DZPA1-2BWs
Schedule your plug-in lamps, holiday lighting or small appliances to turn on/off from anywhere using a compatible Z-Wave® controller. Installation is simple and requires no new wiring - simply plug in the device and enroll it to the hub. Features two-way status updating for immediate notification and precise automation scheduling. Reduce energy consumption, provide automated plug-load control based on schedules with a compatible hub, and utilize the wireless affordable plug-in for automating small appliances. Leviton Z-Wave products make it easy to bring today’s technology into your home. For wireless control of lamps, small appliances, holiday lighting and more, Z-Wave Plug-Ins are the smart solution for today’s lifestyle. The Plug-In Outlet with Z-Wave Technology (DZPA1) is ideal for any residential setting where remote ON/OFF switching of appliances, motor loads up to 1/2 HP, or freestanding lights, including LED, Incandescent, Inductive Voltage, Fluorescent and Compact Fluorescent loads is needed. Typical applications include switching of lamps, portable fans, kitchen appliances, indoor fountains and more. Also allows users to incorporate small appliances into scene and zone home control applications.
- Works with Amazon Alexa for voice control (hub required, Alexa device and hub sold separately) as well as Vizia RF+ systems
- Compatible with Wink and SmartThings
- Z-Wave Plus Certified
- Provides 15A, 120 VAC NEMA 5-15R grounding receptacle for use with a wide variety of lamps and appliances
- Scene and zone control integration
- Protected memory maintains ON/OFF status of loads and during minor power fluctuations
- Wall Plate not included
We Also Recommend