Menu
Cart 0

15 Amp, 125 Volt, Renu Tamper-Resistant Receptacle/Outlet, RUAA1

SKU:
  • $49.31


Renu in a snap!

Combination Duplex Receptacle/Outlet and USB Charger. 15 Amp, 125 Volt, Renu Tamper-Resistant Receptacle/Outlet, NEMA 5-15R. 3.6 Amps, 5VDC, 2.0 Type A USB Chargers. Grounding, Side Wired & Back Wired

The Leviton Renu USB Charger/Tamper-Resistant Duplex Receptacle/Outlet offers two high-powered USB Ports with 3.6A of charging power and two 15A or 20A/125V Tamper-Resistant Receptacles. It has the capability to charge two USB powered electronic devices utilizing its two USB Ports, leaving the two Tamper-Resistant Receptacles free for other uses. The Leviton USB Charger/Tamper-Resistant Duplex Receptacle/Outlet is designed to charge tablets, smart and mobile phones, gaming devices, digital cameras and a host of other electronic devices. Part of the Renu collection of decorative devices, it is available in 20 popular colors and features a face that can be snapped off and on easily to update the color and create an new look at any time without any rewiring. The Renu line of decorative electrical products includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates (sold separately).

Renu products may take an additional 1-2 days to process

For California residents, click here for Proposition 65 Warning.

We Also Recommend

Customer Reviews

No reviews yet Write a review