Menu
Cart 0
120/208 Volt 3-Phase WYE, Surge Panel with Replaceable Surge Modules, with Surge Counter, 100kA L-N Max Surge Current, NEMA 12 Enclosure, 52120-CM3 - Leviton

120/208-Volt 3-Phase WYE, Surge Panel with Replaceable Surge Modules, with Surge Counter, 100kA L-N Max Surge Current, NEMA 12 Enclosure, 52120-CM3

SKU:
  • $1,594.35


Leviton's Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are listed to UL 1449 Standards. Leviton's outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.

  • Provides Normal Mode (phase to neutral) and Common Mode (neutral to ground) protection for WYE-configured 3-phase AC systems
  • Hybrid suppression circuitry
  • Modular design allows easy replacement of modules without use of tools or the need to shut down the AC system
  • Real-time diagnostics monitor power and suppression status for each phase and allow use of optional Remote Supervisor
  • Fuse protection for each module
For California residents, click here for Proposition 65 Warning.

We Also Recommend