Menu
Cart 0
Evr-Green EVSE Pedestal Mounting Pole and Base, EVPED-2 - Leviton

Evr-Green EVSE Pedestal Mounting Pole and Base, EVPED-2

SKU:
  • $728.75


The EVSE pedestal system can accommodate up to 2 charging stations enabling charging for two parking spots and the Evr-Green 320 Electric Vehicle Charging Station delivers an industry leading 15kW of power. The EVSE pedestal is perfect for auto dealerships, car rental agencies, city & township municipalities, health care facilities, educational institutions and any commercial or MDU setting.

Features & Benefits:

  • Allows for one or two electric vehicle charging stations to be efficiently mounted on a single pedestal to save installation cost, space and time
  • Compliant with Americans with Disabilities Act (ADA) recommended charge connect height of less than 48” and greater than 24”
  • Constructed of durable powder coated steel to withstand environmental conditions
  • Convenient docking station for charge connector ensures added connector protection
  • Inexpensive lockable and secure systems. Both the charging station and charge connector can be locked to prevent unauthorized use or removal
For California residents, click here for Proposition 65 Warning.