Menu
Cart 0
Evr-Green® Mini, Level 2 EV Charger, Wall Mounted with Cord, 18-Foot, EVBL2-P18, for Kia customers - Leviton

Evr-Green® Mini, Level 2 EV Charger, Wall Mounted with Cord, 18-Foot, EVBL2-P18, for Kia customers

SKU:
  • $449.99


Introducing the next generation of the Evr-Green ® line of Electric Vehicle Supply Equipment (EVSE), the Evr-Green Mini electric vehicle charging station. Our new charging station delivers nearly 5 kW of power and offers a more compact, affordable, easy to use – easy to install solution to electric vehicle charging. The Evr-Green Mini was designed to be the smallest wall-mounted EV charging station available in North America and delivers a maximum of 20 electric vehicle miles per hour.

Features and Benefits

  • Charging station can use an existing 30 Amp circuit, simply install a NEMA 6-30R receptacle for operation.
  • Compact design, enclosure weights about 2 pounds and can easily fit in the palm of your hand
  • Included mounting bracket provides convenient docking location and is complaint with UL requirements – removable without any tools
  • 12' and 18' charging cable options available
  • Provides thermal, over and under current, overvoltage and short circuit protection
  • Enclosure is rated NEMA Type 6 for temporary submersion
  • Automatic de-energization of the cable in case of rupture or separation of the cable
  • "Auto-Reclosure” feature enables charging to restart following a minor power faults, thereby reducing the chance of having an undercharged battery
  • Continuously monitors/supervises the ground connection between the AC Supply and EV to ensure safe and reliable charging
  • Compatible with all Electric Vehicle Supply Equipment (EVSE) Standards and Recommended Practices, including SAE J1772™, NEC 625, UL 2231 and UL 2594
For California residents, click here for Proposition 65 Warning.