Menu
Cart 0
1.3MP Indoor/Outdoor Mini-Dome IP Camera, 68A11-1 - Leviton

1.3MP Indoor/Outdoor Mini-Dome IP Camera, 68A11-1

SKU:
  • $499.13


The Leviton Indoor/Outdoor IP Camera is a 1.3 mega-pixel indoor/ outdoor rated mini dome IP camera that capable of serving real-time streaming video to various devices. Use with Leviton’s WL3 software or Leviton Music Gateway to record video. View camera video at home or over the Internet on a PC, OmniTouch 5.7e, OmniTouch 10pe, or handheld mobile device, such as PDA, Smartphone, or other device running Windows Mobile operating system, using Leviton'snap-Link Mobile (1120M) or Leviton WL3 (1112). Additionally, video can be viewed on an iPhone without any additional software. Because this camera includes a built-in web server and network interface, additional hardware, software, or programming may not be required in order to view live video. After configuring its network settings, the camera can be accessed from anywhere with an Internet connection. In addition to MJPEG real time streaming, this device employs an H.264 main profile codec for a high resolution digital broadcast. With the Power over Ethernet (IEEE 802.3af) feature, there is no need for power outlets, which significantly reduces the cost of cabling and installation. Additionally, its light weight and compact size offer a quick and simple installation on the ceilings or walls inside or outside of houses and buildings.

  • Full warranty and technical support provided by Leviton
  • Camera provides MJPEG real time streaming and H.264 main profile codec for a high resolution digital broadcast
  • Built-in web server and network interface makes camera accessible from anywhere with a network connection. Send email alerts with attached still images when it detects motion
  • Power over ethernet (IEEE 802.3af) feature reduces cost of cabling and installation
  • Weatherproof dongle cable for outdoor use
For California residents, click here for Proposition 65 Warning.

We Also Recommend