Menu
Cart 0
1000Va 800W, 3-Way, Renoir Preset Electro-Mechanical Magnetic Low-Voltage Slide Dimmer, Narrow Fin, White, 71113-W - Leviton

1000Va 800W, 3-Way, Renoir Preset Electro-Mechanical Magnetic Low-Voltage Slide Dimmer, Narrow Fin, White, 71113-W

SKU:
  • $176.40


Leviton Renoir rugged, full-range Architectural Specification Grade dimmers are designed for high-power loads (800W, 1000W, 1500W and 2000W) in a wide variety of commercial applications. Renoir is a preset Decora brand style slide dimmer. These devices feature classic architectural fin design with screwless Snap-On covers and they are available for incandescent, magnetic low-voltage and fluorescent lighting control. An excellent energy-saving solution for large living areas with groups of recessed incandescent lighting fixtures. Ideal for Chandeliers and Track Lighting.

  • Decora-style screwless Snap-On wallplate presents an attractive appearance in any application
  • Smooth-action, linear slide control for easy, precise operation
  • Rugged ON/OFF rocker switch turns lights ON at last selected brightness level
  • Fins are easily removed for multi-gang applications
  • Slim, compact housing easily fits in standard wall boxes
For California residents, click here for Proposition 65 Warning.

We Also Recommend