Menu
Cart 0
1000W Incandescent, 110 Degree, 2500 Square Feet Coverage, PIR Outdoor Occupancy Sensor with Dual Floodlights, White, PS110-1FW - Leviton

1000W Incandescent, 110 Degree, 2500 Square Feet Coverage, PIR Outdoor Occupancy Sensor with Dual Floodlights, White, PS110-1FW

SKU:
  • $69.50


Leviton offers many products that will help lower electrical costs and add convenience to everyday living. Passive Infrared (PIR) outdoor motion sensors provide outstanding value in security lighting, convenience, safety and energy savings for a wide range of commercial and residential applications. Easy to install and adjust, they automatically turn on lights in response to the slightest motion.

1000W, 120 Volt AC 60Hz, PIR, 110 Degree, 2500 Sq. Ft. Coverage, Outdoor Occupancy Sensor, w/ Dual Floodlights, Commercial Grade, White, Title 24 Compliant, ASHRAE 90.1 Compliant

  • Ideal for a wide range of commercial/industrial settings including parking areas, storage facilities, warehouses, loading docks, marina, garages, walkways, campus grounds, and outbuildings
  • Adjustable Delayed-OFF time settings from 20 seconds (for test mode) to 15 minutes
  • Adjustable sensitivity and immunity to RFI signals reduces false triggers
  • Surge suppression minimizes likelihood of damage due to electrical surges
  • Temperature compensation feature ensures uniform performance in extreme hot or cold weather and during temperature fluctuations
    For California residents, click here for Proposition 65 Warning.

    We Also Recommend