Menu
Cart 0
12-Inch Universal Security Bracket for Structured Media Center, White, 47612-1SB - Leviton

12-Inch Universal Security Bracket for Structured Media Center, White, 47612-1SB

SKU:
  • $63.45


Leviton's Universal Security Brackets allow for consolidation and integration of security products into any of Leviton's Series 140, 280, or 420 Structured Media Center enclosures. The 6" and 12" Universal Security Brackets accommodate the widest variety of security alarm panels. These 1"-wide brackets are sold in pairs with self-tapping screws and spacers for easy attachment to the panels. Leviton's Universal Shelf Bracket provides space for security batteries of various sizes as well as other products to be mounted within Leviton's Series 140, 280, or 420 Structured Media Centers. The bracket comes with four 8" long Velcro strips to strap down products to the shelf, ensuring both vertical and horizontal stability. 12" Universal Security Bracket. Comes as a set of two 12"-long, 1"-wide brackets with self-tapping screws and spacers for mounting within Leviton's Series 140, 280, or 420 Structured Media Centers.

  • Allow an unlimited number of upgrades limited only by the enclosure size, to be added to an existing security system terminated within any Leviton Structured Media Center
  • Sold in pairs with self-tapping screws and spacers to easily connect the largest number of security alarm manufacturers' panels
  • Made of white powder-coated 18 gauge sheet metal
  • Come with push-lock pins
  • Available in 6" or 12", 1"-wide lengths to accommodate the widest variety of security alarm panels
For California residents, click here for Proposition 65 Warning.

We Also Recommend