Menu
Cart 0
12-Volt DC Electric Door Strike with Access Control, 79A00-1 - Leviton

12-Volt DC Electric Door Strike with Access Control, 79A00-1

SKU:
  • $60.90


Limit admission to designated areas using Leviton's access control products. When you swipe a card or key tag, you can accomplish multiple functions, such as arming or disarming security, and activating a door strike to open a door. Leviton's Access Control product family consists of a proximity card reader and accessories that connect to an Leviton home control system. The card reader is a 125-KHz, high-security, digitally encrypted, 26-bit proximity card reader that connects to a serial port on an Leviton Home Control System. It provides a read range up to 4 inches with the Leviton clamshell cards and up to 2 inches with the Leviton key tags. It has simplified wiring for residential or small commercial use ? everything between the controller and the readers go over a single 4-conductor or Cat5 wire, including power. The reader incorporates an input for a push to exit button and an output for an electric door strike or magnetic lock. It can be mounted to a door frame (mullion) or to any flat wall surface. The two-color LEDs (green and red) and piezo sounder on the reader can be customized to provide individual feedback to the user.

  • Full warranty and technical support provided by Leviton
  • When used with the 75A00-1 access control reader (not included), the door strike securely locks and unlocks a door without the need of a key
  • Door can be unlocked with a key or automatically unlocked by the system
  • Fail-secure device which unlocks the door when power is connected and locks the door when power fails
  • Silver color
For California residents, click here for Proposition 65 Warning.

We Also Recommend

Customer Reviews

No reviews yet Write a review