Menu
Cart 0
120/240 Volt 200 Amp, Secondary Surge Arrestor, Surge Protective Device 4 Jaw Socket Meter Socket, 50240-MSA - Leviton

120/240-Volt 200-Amp, Secondary Surge Arrestor, Surge Protective Device 4 Jaw Socket Meter Socket, 50240-MSA

SKU:
  • $253.20


Leviton's Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are listed to UL 1449 Standards. Leviton's outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.

  • Diagnostic LED's: Green indicates surge protection is active, Red indicates protection is no longer active
  • Designed for 120/240 volt single-phase ringless or ring-type meters
  • Rugged housing constructed of high-impact, non-conductive fiberglass-reinforced polycarbonate
  • Available in popular jaw configurations, featuring spring-loaded, high-pressure copper-plated contacts for maximum conductivity
  • Limited Lifetime Product Warranty
For California residents, click here for Proposition 65 Warning.

We Also Recommend