Menu
Cart 0
120/240 Volt, Outdoor Surge Arrester, 55000 Series, LED Indicator and Audible Alarm, NEMA 3R, Single Phase, Type 1, 55240-ASA - Leviton

120/240-Volt, Outdoor Surge Arrester, 55000 Series, LED Indicator and Audible Alarm, NEMA 3R, Single Phase, Type 1, 55240-ASA

SKU:
  • $169.99


Leviton's Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are listed to UL 1449 Standards. Leviton's outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.

  • Real-time Diagnostic LED?s monitor power and suppression status for each phase
  • Surge Arrester performance tested to ANSI/IEEE C62.11 (10,000 AMPS/4x10 ?S), C62.41 and C62.45 Category C standards (NEC Article 285) and Meets UL 1449 3rd Ed. Type 1 Device, listed ETL
  • Rugged housing constructed of high-impact, non-conductive fiberglass-reinforced polycarbonate rated for outdoor use
  • Offer power users a way to reliably and economically help protect against lightning strikes entering into electrical equipment such as farming irrigation systems and pumps used in oil/petrochemical applications
  • Offers a quick, cost effective turnkey solution to the problem of transient voltage surges causing malfunctions in pumps and motor appliance systems
For California residents, click here for Proposition 65 Warning.

We Also Recommend