Menu
Cart 0
120/240 Volt Panel Protector 4-Mode Protection, Light Commercial/Residential Grade, In NEMA 3R Enclosure, 51120-3R - Leviton

120/240-Volt Panel Protector 4-Mode Protection, Light Commercial/Residential Grade, In NEMA 3R Enclosure, 51120-3R

SKU:
  • $366.61


Leviton's Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are listed to UL 1449 Standards. Leviton's outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.

  • 120/240 Volt Panel Protector 4-Mode Protection
  • Real time diagnostic visual indicator shows power and suppression status for each protected phase
  • Standard J-Box metal enclosures
  • Compatible with Decora Home Controls
  • Limited Lifetime Warranty
For California residents, click here for Proposition 65 Warning.

We Also Recommend