Menu
Cart 0
120/240 Volt Single Phase, Surge Panel, DHC and X10 Compatible, 80Ka L-N Max Surge Current, 32120-1 - Leviton

120/240-Volt Single Phase, Surge Panel, DHC and X10 Compatible, 80Ka L-N Max Surge Current, 32120-1

SKU:
  • $546.10


Leviton's Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are listed to UL 1449 Standards. Leviton's outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.

  • 32000 Series compatible with Decora Home Control and X-10 devices
  • Provide multiple-phase surge protection in commercial and industrial environments
  • Compact design permits close installation to panel and provides a short parallel suppression path
  • Easily surface-mounted or flush mountable with use of flush collar accessory 42001 FMC
  • Real-time diagnostics monitor power and surge suppression status of each phase by means of indicator light and acoustic alarm
For California residents, click here for Proposition 65 Warning.

We Also Recommend