Menu
Cart 0
14" Structured Media Enclosure with Cover and Combo Bracket Kit - Leviton

14-Inch Structured Media Enclosure with Cover and Combo Bracket Kit

SKU:
  • $99.88


Leviton's 14" Structured Media Center (SMC) makes running cable and managing media both simple and more cost-effective. Designed to provide a central distribution point for all your home or small office technologies, the enclosure accommodates networking, fax, Internet, DSL and cable. The Series 140 is the entry level for home networking. This professional grade enclosure creates one distribution point for an apartment or smaller home for all low voltage cables. It accommodates two Pre-Configured Structured Cabling Panels and is built tough to make installation easier and help reduce labor costs. White powder coated 20 gauge steel (enclosure) 18 gauge steel (cover/door).

Compact Pre-configured Structured Cabling Panels are the simple solution for basic data, telephone and TV distribution. These Panels feature a space saving profile and provide simple bridged telephone connections to 4 locations, data connections to 4 locations and 1GHz video to six locations. Compact Series Panels are ideal for multi-dwelling units and apartments or any place where space and budgets are of great concern.

Kit Includes:

  • (1) 47605-140 14" Structured Media Enclosure with Cover
  • (1) 47603-DP6 Compact Series: 1 x 4 Combo Bridged Phone and Data Board and 6-Way Video Splitter
Enclosure Size - 14 inch: 15.32" (389.1mm)H x 15.62" (396.7mm) W x 3.68" (93.5mm) D
Combo Bracket is an ideal solution for basic telephone, data, security interface, and TV distribution in MDUs where space and budget are of primary concern
One 1x4 4-Line Bridged Telephone and 4-Port Cat 5e Combo board, One 6-way 1 GHz TV Splitter
For California residents, click here for Proposition 65 Warning.

We Also Recommend