Menu
Cart 0
15 Amp, 125 Volt, Decora Duplex Receptacle, Residential Grade, Grounding, 8-Hole Quickwire, White, 5328-W - Leviton

15-Amp, 125-Volt, Decora Duplex Receptacle, Residential Grade, Grounding, 8-Hole Quickwire, White, 5328-W

SKU:
  • $0.25


Leviton's comprehensive Residential Grade Receptacles portfolio includes devices rated for all residential applications in a variety of standard configurations. They are produced in an array of colors in both Decora and traditional styles. The Decora duplex receptacle is designed for a chic appearance, quick installation and durability. Its impact-resistant thermoplastic design allows for a long service life and high performance in homes, offices, schools and other settings. The duplex coordinates beautifully with the complete line of Leviton's Decora devices.

15 Amp, 125 Volt, Decora Duplex Receptacle, Residential Grade, Grounding, 8-Hole Quickwire, White.

  • No Terminal screws, 8-Hole quickwire accepts No. 14 copper or copper-clad wire
  • Quick wire push-in terminals accept No. 14 AWG solid cooper wire only
  • Double-wipe power contacts for reliable conductivity and plug retention
  • Heavy-gauge zinc-plated steel mounting strap
  • Limited Two-Year warranty
For California residents, click here for Proposition 65 Warning.

We Also Recommend