Menu
Cart 0

15-Amp, 125-Volt, Hospital Grade Slim GFCI Duplex Receptacle, Wallplate Included, N7599-HG

SKU:
  • $27.63


Leviton’s Hospital Grade SmartlockPro Slim GFCI Duplex Receptacles feature our patented reset lockout which provides an end-of-life indication and prevent reset if the SmartlockPro GFCI is damaged so that it cannot respond to a ground fault.

Our Hospital Grade SmartlockPro GFCI’s include a dual function indicator light which acts as an installation wiring diagnostic and as a power indicator once GFCI is properly installed. The GFCI’s feature external wiring clamps designed specifically to withstand high torque and provide exceptional holding strength as well as positive indication of proper wire seating.

  • Slim profile provides 25% more room in wall box
  • Fed Spec rated for the most demanding applications
  • Impact-Resistant PBT cover and thermoplastic body extend service life
  • UL/CSA Listed, Class A GFCI
  • Line/Load Reversal feature offers protection against miswiring even if a GFCI is moved and reinstalled
For California residents, click here for Proposition 65 Warning.

We Also Recommend