{"product_id":"15-series-male-plug-8-2-awg-single-set-screw-termination-15d21-ue","title":"15 Series Male Plug, #8 - #2 AWG, Single Set Screw Termination, 15D21-UE","description":"\u003cp\u003e\u003cspan\u003e15 Series Taper Nose Cam-Type Male Plug, Contact \u0026amp; Insulator, Detachable, #8 - #2 AWG, Single Set Screw Termination, 150 Amp Max, 600VAC\/DC, Type 3R When Mated, Black\u003c\/span\u003e\u003c\/p\u003e\n\u003cp\u003eLeviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eNEMA 3R rated for outdoor use when mated\u003c\/li\u003e\n\u003cli\u003eColor-coding provides fast and easy phase identification\u003c\/li\u003e\n\u003cli\u003eCommon applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"Leviton","offers":[{"title":"Default Title","offer_id":67996373254374,"sku":"15D21-161-0UE","price":23.66,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/1196\/6550\/files\/15D21-UE.jpg?v=1794334453","url":"https:\/\/store.leviton.com\/products\/15-series-male-plug-8-2-awg-single-set-screw-termination-15d21-ue","provider":"Leviton","version":"1.0","type":"link"}