Menu
Cart 0
15A, 125V NEMA 5-15R Connector, Black & White, 5269-C - Leviton

15-Amp, 125-Volt NEMA 5-15R Connector, Black & White, 5269-C

SKU:
  • $22.09


Leviton's Black & White line of industrial grade locking blade devices feature rugged construction that resists impact, sunlight, chemicals and rough use. All contacts and blades are solid one-piece construction for superior conductivity. Corrosion resistant versions feature nickel plated contacts and blades, plus stainless steel shrouds and screws. The ergonomic, fluted-body design with radial gripping edge is ideal for gripping and pulling. The unique cord clamp accepts a wide range of cord sizes, providing a secure grip without damaging the cord. And, they are backed by a limited lifetime warranty.

15 Amp, 125 Volt, Connector, Straight Blade, Industrial Grade, Grounding, Black-White.

  • Super Tough Nylon Body Resists Damage From Severe Impact, Abrasion and Chemicals
  • Transparent Wiring Chambers provide a means of visual inspection of conductors and terminals
  • Wiring Module Keyed to Body for Easy Assembly and a Tight Fit
  • Dead Front Solid Containment Barrier Prevents Accidental Contact with Internal Parts
  • Wire clamps bundle stranded wire maximizing wire/clamp surface contact
For California residents, click here for Proposition 65 Warning.

We Also Recommend