Menu
Cart 0
2-5-10-15 Minute Countdown Timer Switch, Preset, Decora 1800W Incandescent/20A Resistive-Inductive 1HP, LTB15-1LZ - Leviton

2-5-10-15 Minute Countdown Timer Switch, Preset, Decora 1800W Incandescent/20A Resistive-Inductive 1HP, LTB15-1LZ

SKU:
  • $51.09


Leviton offers many products that will help lower electrical costs and add convenience to everyday living. By simply replacing standard switches with timer switches will reduces energy consumption and extends bulb life. Better than ever - Leviton Decora Timer Switches offer advanced features, superior accuracy and contemporary aesthetics. Our robust selection provides convenient timed control of lighting and motor loads in homes, offices, schools, hotel rooms and other small commercial applications. Homeowners can set lights to turn on and off for a lived-in look while they are away, or automate control of heat lamps, pool pumps or bathroom fans. Our versatile selection includes fully programmable and preset timers in popular styles and colors. All are backed by Leviton's long history of quality and reliability.

Decora LTB15-1LZ, 1800W Incandescent/20A Resistive-Inductive 1HP Preset 15/10/5/2 Minute Countdown Timer Switch, 3-way or more locations, White/Ivory/Light Almond.

  • 4 Presets: 2-5-10-15 minutes
  • Simple press and hold override timer function
  • Can be used for lighting, heat lamps, hot tubs, attic and exhaust fans
  • Installation instructions included and 3-way only works with Vizia + Remote - VP0SR (sold separately)
  • Comes with 3 different colors - White, Ivory and Light Almond
For California residents, click here for Proposition 65 Warning.

We Also Recommend