Menu
Cart 0
2-Channel Shade Controller, 8-30VDC, White, WS0RC-S00 - Leviton

2-Channel Shade Controller, 8-30VDC, White, WS0RC-S00

SKU:
  • $158.10


Wireless self-powered technology means no new wiring is required. Leviton LevNet RF Wireless Self-Powered Solutions are easy to install and maintenance-free, saving ongoing labor and material costs while saving energy. EnOcean technology allows energy harvesting LevNet RF Transmitters to operate indefinitely without the use of batteries. The motion of a switch actuation, light on a solar cell, or temperature differentials in the environment provide power to LevNet RF Transmitters, allowing zero maintenance wireless devices. The LevNet RF line includes multiple products that operate in the uncrowded 315MHz band offering greater transmission range (50-150 feet) than other wireless technologies and minimal competitive traffic. LevNet RF Low Voltage Receivers receive signals from LevNet RF Sensors, Switches, and Transmitters to control lighting, thermostats, and other devices or loads. Wireless, self-powered technologies make them the ideal solution for retrofits and new construction; installation is quick and easy with no additional wiring required. It takes only minutes to install and configure. The LevNet RF LVRX-Micro Shade Controller enables manual and automated control of window shades and blinds using LevNet RF Switches and Sensors. One Shade Controller can control two different shade motors. The LVRX-Micro Shade Controller allows integrators to easily add LevNet RF controls to motorized window shades, blinds, and coverings. Reliable range: Integrated EnOcean radio receiver; error checking ensures Receiver only responds to appropriate Transmitters on all packet transfers Easy-to-use: (2) Low voltage output channels; easily add wireless controls for window shades and blinds

For California residents, click here for Proposition 65 Warning.

We Also Recommend