Menu
Cart 0
2-Gang 1-Toggle, Decora/GFCI Device Combination Wall Plate, Device Mount, Stainless Steel, S126 - Leviton

2-Gang 1-Toggle, Decora/GFCI Device Combination Wall Plate, Device Mount, Stainless Steel, S126

SKU:
  • $12.27


A 2-gang, 1-toggle, 1-Decora/GFCI combination wall plate in stainless steel color. You can fit this combination wall plate into any standard wall box.

  • Easy to Clean, Smooth Finish
  • Non-Combustible
  • Color-Matched Metal Mounting Screws Supplied
  • UL Listed and CSA Certified. Conforms to NEMA and ANSI Standards
  • Wallplate is shipped with a thin layer of blue plastic on it to protect it from scratches during shipment

 

For California residents, click here for Proposition 65 Warning.

We Also Recommend