Menu
Cart 0
200 Amp, 30-Space, 30-Circuit Outdoor Load Center Meter Combination All-in-one Load Center with Main Breaker, Ring Type Cover Included, LP320-MC

200 Amp, 30-Space, 30-Circuit Outdoor Load Center Meter Combination All-in-one Load Center with Main Breaker, Ring Type Cover Included, LP320-MC

SKU:
  • $366.00


Leviton Outdoor Load Centers are easy to install and feature a weather-resistant enclosure built to withstand the elements. All hot and neutral wires terminate at custom lugs in the panel, not at the circuit breaker, so the entire panel can be wired at rough-in without circuit breakers installed. Leaving the option of having the circuit breakers easily plugged-on at final installation.

*Underground service all-in-one panel provides a meter socket, main breaker and 30 branch breaker spaces

*All hot and neutral wires terminate at custom lugs in the panel, not at the circuit breaker, so the entire panel can be wired at rough-in without circuit breakers installed.

*Galvanized steel, gray baked enamel is weather-resistant and designed to withstand the elements, NEMA 3R

*Copper bus is a standard feature on all Leviton Load Centers

*Single phase, 3-wire, 120/240 VAC, 22kA short-circuit rating

For California residents, click here for Proposition 65 Warning.

We Also Recommend