
200 Amp, 8-Space, 8-Circuit Outdoor Load Center Meter Main Combo Enclosure with Main Breaker and Feed-Thru Lugs, Horn Bypass, Ringless Cover Included, LP820-HMC
SKU:Leviton Outdoor Load Centers are easy to install and feature a weather-resistant enclosure built to withstand the elements. All hot and neutral wires terminate at custom lugs in the panel, not at the circuit breaker, so the entire panel can be wired at rough-in without circuit breakers installed. Leaving the option of having the circuit breakers easily plugged-on at final installation.
*Overhead/Underground service, meter socket, main breaker, and 8 branch breaker spaces with feed-thru lugs to wire to a subpanel.
*All hot and neutral wires terminate at custom lugs in the panel, not at the circuit breaker, so the entire panel can be wired at rough-in without circuit breakers installed.
*Galvanized steel, gray baked enamel is weather-resistant and designed to withstand the elements, NEMA 3R
*Copper bus is a standard feature on all Leviton Load Centers
*Single phase, 3-wire, 120/240 VAC, 22kA short-circuit rating
We Also Recommend