Menu
Cart 0

20A 2-Pole GFCI Thermal Magnetic Branch Circuit Breaker, LB220-G

SKU:
  • $169.00


20A 2-Pole GFCI Branch Circuit Breaker with Thermal Magnetic Trip Technology and Plug-On Installation. 120/208 and 120/240 VAC

  • EASY – Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present
  • HYDRAULIC MAGNETIC – Precision trip technology ensures that the main breaker operates as intended from -40°C to 85°C (-40°F to 185°F) without re-rating
  • SAFE – Leviton GFCI, AFCI and dual-function circuit breakers feature patented reset lockout technology, and will not reset if ground or arc fault protection is comprimised
  • INTUITIVE – LEDs communicate trip condition and type of fault, and remain illuminated even when tripped

*Designed for use with Leviton Circuit Breakers only

For California residents, click here for Proposition 65 Warning.

We Also Recommend

Customer Reviews

No reviews yet Write a review