Menu
Cart 0
20A, Automatic Reset In-Line User-Attachable GFCI Plug, Grounded, GCA20 - Leviton

20-Amp, Automatic Reset In-Line User-Attachable GFCI Plug, Grounded, GCA20

SKU:
  • $37.39


Leviton's Portable GFCI Devices are now sleeker and more rugged than ever! And, while these devices are fully OSHA compliant for use on job sites, they are also perfect for use in a variety of temporary power applications, such as recreation vehicles, marine vehicles, portable pools, portable generators, submersible pumps, vending machines and more.

Features & Benefits:

  • Rainproof, Outdoor rated GFCI Module
  • Fully complies with NEC and OSHA regulations for construction sites
  • Polycarbonate, ultrasonically welded body provides long service life and excellent resistance to harsh weather
  • Terminal chamber sealed with silicon and foam rubber gaskets for superior protection against moisture
  • Accepts 12/3 AWG through 18/3 AWG types SJ and ST cords
  • Automatic reset models automatically restore power to connected equipment when plugged in or after power interruption and are perfect for use in hard to access locations
  • Power Indicator lamp goes OFF if GFCI trips, power is interrupted or GFCI is unplugged
  • Open-Neutral Protection immediately trips the GFCI if the neutral conductor on the line side is opened, eliminating the possibility of the load side of the GFCI having a live hot leg
  • For easy identification, the GFCI housings for automatic reset devices are black, and manual reset devices are yellow
  • UL listed; complies with UL Standard 943 as a Class A GFCI power supply
For California residents, click here for Proposition 65 Warning.

We Also Recommend

Customer Reviews

No reviews yet Write a review