Menu
Cart 0

28-Inch Structured Media Enclosure with Cover Kit

SKU:
  • $340.00


Leviton's 28" Structured Media Center (SMC) serves single family homes as command central for communications, education, entertainment, and business needs. The 28" SMC can easily accommodate DSL and cable Internet modems, networking, cable and satellite video. They also serve VoIP, IPTV, fax, multiple telephone lines, video monitoring cameras, intercom, and distributed audio. By bringing every conceivable technology distribution point together in one place, these enclosures make running cable and managing media both simple and cost effective. Incorporate a hospital grade power quality module for maximum protection from line surges. The 28" SMCs can comfortably accommodate up to eight distribution modules, depending on selection and density. In larger homes, many contractors specify multiple SMCs, sometimes separating coaxial cable-based CATV or Satellite TV equipment from the Cat 5e or Cat 6 UTP-based communications and networking equipment. White powder coated 20 gauge steel (enclosure) 18 gauge steel (cover/door).

Kit Includes:

  • (1) 47605-28W 28" SMC Structured Media Enclosure with Cover
  • (1) 47606-AHT Advanced Home Telephone and Video Panel
  • (1) 47611-WG4 10/100/1000 Mbps Wireless 802.11n Dual-Band Gigabit 4-Port Router
  • (1) 47605-ACS J-Box Surge Protective Kit - Single AC Power Module

    Structured Media Enclosure Size - 28 inch: 29.32" (744.7mm)H x 15.62" (396.7mm) W x 3.68" (93.5mm) D

    Leviton's Advanced Home Telephone and Video Panel combines a Telephone Line Distribution Module, Category 5e Voice and Data Board, and a 6-way 2 GHz Video Splitter in a dedicated plastic bracket for multi-line systems with video distribution

    The Wireless 4-Port Gigabit Router allows multiple users to share a single, secure, high-speed broadband (DSL or cable) Internet connection. It creates a private network for home, small office, or school environments.

    For California residents, click here for Proposition 65 Warning.

    We Also Recommend